igusigus-icon-cart(0)

chainflex® control cable CF99

  • For heaviest duty applications and especially small radii up to 4 x d
  • Outer jacket: TPE
  • Overall shield
  • Coolant resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA chainflex®
  • chainflex® class: 7.5.4.2
chainflex® CASE available
chainflex® CASE available
EUR 18.50 / Pc.
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
Unsure whether it fits?

Other Solutions

chainflex® control cable CF98

chainflex® control cable CF98

CF98.01.02

For extremely heavy duty use and very small radii up to 4 x d, TPE outer jacket, resistant to oils / organic oils, free of PVC and halogen, cold-flexible, resistant to hydrolysis and microbes
Upon request
igus-icon-lieferzeit-dot
ready for shipping in 24 hours

Consulting

I would be happy to answer your questions personally

Andreas Muckes
Andreas Muckes

igus-icon-phone+49 2203 9649 7714

Shipping and consultation

In person:
Monday to Friday from 8am - 8pm.

Online:
24h

Shopping at igus®