My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

chainflex® servo cable CF887

  • Requirements: For flexing applications
  • Outer jacket: PVC
  • Oil resistance: No oil resistance
  • Silicone-free
  • Flame retardant
  • Overall shield
  • chainflex® class: 3.1.1.1
Product description
chainflex® servo cable CF887
 
Typical application areas
  • For flexing applications
  • Without influence of oil
  • Preferably indoor applications
  • Especially for unsupported travels up to 10 m
  • Wood/stone processing, packaging industry, supply systems, handling, adjusting equipment
Guaranteed lifetime according to guarantee conditions
More informationen
chainflex® Guarantee
Double strokes* 1 million 3 million 5 million
temperature,R min.R min.R min.
from/to [°C][faktor x d][faktor x d][faktor x d]
+5 / +1517,518,519,5
+15 / +60151617
+60 / +7017,518,519,5
* Higher number of double strokes possible - please ask for your individual calculation
Certificates and standards
Flame retardant
According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free
Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). NFPA
Following NFPA 79-2012 chapter 12.9 EAC
Certified to no. TC RU C-DE. ME77.B.01561 CTP
Certified to no. C-DE. PB49.B.00450 Lead free
Following 2011/65/EU (RoHS-II) CE
Following 2014/35/EU UL/CSA AWM
Style 10492 and 2570, 1.000 V, 80 °C
Technical data
Accessories
Downloads