My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

iglidur® K, sleeve bearing with flange, mm

  • Versatile and cost-effective for medium temperatures
  • Low humidity absorption
  • Wear resistant
  • Cost-effective
  • Lubrication and maintenance-free
  • Standard range from stock
Product description
iglidur® K | Versatile and cost-effective for medium temperatures
 
  • Low moisture absorption
  • Wear-resistant
  • Cost-effective
  • Lubrication-free and maintenance-free
  • Standard range from stock
iglidur® K is the general purpose bearing with flange for medium temperatures, low moisture absorption and good environmental resistance.
 
Typical application areas
 
Printing industry
Plastic machines
Medical technology
Packaging industry
 
Further applications can be found here:
Industry solutions
 
When to use it?
  • When you need a cost-effective general purpose bearing
  • For use in wet environments
  • When good wear resistance is required at medium loads
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit interference can be up to 2% of the inner diameter. This ensures that the bearing is securely press-fitted. Axial or radial movement in the housing are also prevented in this way.
iglidur® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2)
Technical data
Accessories
Downloads

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h