My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

INT(EN)

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

Pillow block bearing, KSTI, igubal®

  • Dimensional series: K following DIN ISO 12240
  • Housing material: igumid G 
  • Material of spherical ball: iglidur® W300
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability in varying loads
  • Compensation of misalignment and edge loads
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight
  • Time saving through fast assembly
Product description
igubal® pillow block bearings
 
igubal® pillow block bearings are bearing units very easy to install and which are able to compensate alignment errors and prevent edge pressure.
 
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30 °C to +80 °C in long-term use.
 
In standard pillow block bearings, the spherical ball is made from iglidur® W300, a material known for its low coefficient of friction in dry operation and extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
  • Maintenance-free dry operation
  • High rigidity
  • Very high durability in varying loads
  • Compensation of misalignment and edge loads
  • Resistant to corrosion and chemicals
  • High vibration-dampening
  • Suitable for rotating, oscillating and linear movements
  • Very lightweight

Typical application areas
  • Plant construction
  • Automation
  • Mechanical engineering
  • Food industry
  • Agricultural machines
     
    You will find plenty of additional application areas at our Industry solutions
 
When to use it?
  • If chemical resistance is required
  • If a cost-effective option is required
  • If you need dirt-resistant bearings
  • To adjust misalignments
When not to use it?
  • If temperatures are higher than +80 °C
  • If an integrated adjusting ring is required
  • If diameters above 50 mm are required
  • If rotation speeds higher than 0.5 m/s are required
Use our filter options to find the suitable product
Application areas
 
Due to the fact that igubal® pillow block bearings are suitable for maintenance-free dry operation, they are worth considering in particular for applications where the installation site is difficult to access, in a humid or wet environment or when there are special hygiene demands. As a result, igubal® pillow block bearings are used for instance in wash-brush controls, in facade sunshade systems, in materials handling technology and in bakery equipment.
Assembly
 
igubal® pillow block bearings are designed for mounting with two bolts. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors. Special adjusting rings can be used to fix the shaft.
Technical data
Downloads

Other solutions

Consulting

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h

The terms "igus", "Apiro", "CFRIP", "chainflex", "conprotect", "CTD", "drygear", "drylin", "dryspin", "dry-tech", "easy chain", "e-chain", "e-chain systems", "e-loop", "e-ketten", "e-kettensysteme", "e-spool", "e-skin", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "print2mold", "readycable", "readychain", "ReBeL", "robolink", "speedigus", "tribofilament", "triflex", "xirodur" and "xiros" are legally protected trademarks of the igus® GmbH/Cologne in the Federal Republic of Germany, and, where applicable, in some foreign countries.
igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM, Parker, Bosh Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mentioned on this website. The products offered by igus® are those of igus® GmbH.