My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time for single items is 10-15 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

E2/000 energy chain, openable from both sides in the inner radius | hi: 21-45mm

Inner height [hi]: 21-45mm
Inner widths [Bi]: 15-255mm
Bend radii [R]: 35-300mm
Pitch: 33.3-67mm
  • Configure complete energy supply system with cables, interior separation, mounting brackets and more ►e-chain expert
  • Right mounting brackets can be found under "Suitable products"
  • Design: Openable from both sides along the inner radius
Product description
The E2/000 system: combines easy and versatile assembly and installation with toughness – high strength combined with low-noise operation, long service life for cables and many mounting options.
 
When to use the series:
  • If a medium-sized, strong system is desired
  • For unsupported lengths up to 3.0m and fill weights up to 13kg/m
  • For long travels up to 150m
  • If an openable system is required to quickly open from either the left or right
  • Various fastening options
     
When not to use the series:
  • If a stronger, light, cost-effective e-chain/e-tube is required ►E4.1L system
  • For very simple applications with fast filling ►System easy chain
Technical data
Accessories
Downloads