My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Due to order peaks, the delivery time is 5-8 working days longer than stated. Please refer to our order confirmation for the specific delivery date. For urgent, short-term requirements, please contact us personally so that we can realise the delivery time necessary for you. You will find your contact person at the top of the menu under "My contact person", next to the language/country selection, or on this page.

iglidur® IC-07, coating powder

  • Low coefficient of friction
  • High chemical resistance
  • Easy coating of metallic components
Product description
iglidur® coating is a tribologically optimised polymer in powder form, which can be applied to metallic surfaces by powder coating. Like all iglidur® materials, iglidur® coating powders are tribologically optimised and offer excellent friction and wear values. This allows you to protect even heavily used surfaces from wear and tear - without using any additional components. When metallic surfaces not only have to be protected against wear and abrasion, but are also exposed to regular or continuous contact with aggressive chemicals, resistant coatings can be the solution.  
 
The new iglidur IC-07 coating is particularly suited for highly stressed guide and bearing systems in special machine construction, lab technology or generally in systems of fluid technology, such as valves or pumps.The new coating formulation iglidur® IC-07 was optimised in particular regarding its chemical resistance, and protects metal surfaces not only against friction and wear, but also against aggressive chemicals.  
 
Typical application areas: 
  • Lab Equipment
  • Food processing
  • Medical appliances
Technical data

Consulting

I would be happy to answer your questions personally

Photo
Stefan Loockmann-Rittich

Write e-mail

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h