igubal® spherical bearings
The use of spherical bearings is usually associated with heavy bearing materials, difficult installation and high costs. Most of the time, maintenance is still necessary in the long term, and the bearings are only corrosion-resistant in special designs. Often roller bearings or plain bearings malfunction prematurely due to high edge loads, or because they need to be elaborately readjusted, reamed or refitted in order to compensate for alignment errors. igubal® spherical bearings put an end to all of these disadvantages and open up many new possibilities for your engineering design: they are easy to handle, cost-effective, lightweight and robust.
The housing is made from igumid G, an extremely impact-resistant, long-fibre-reinforced polymer. Suitable for temperatures from -30°C to +80°C in long-term use.
In standard spherical bearings, the spherical ball is made from iglidur® W300 material, which is known for lowest coefficient of friction in dry running and extremely low tendency to stick-slip. This is especially important for low loads and very slow movements.
- Maintenance-free dry running
- Mechanical joining link between two components
- Compensation for misalignment
- Corrosion-resistant
Typical application areas When to use it?- For high axial and radial loads
- When easy installation is required
- In case of reduced installation space
- If chemical resistance is required
- If a cost-effective option is required
- If you need dirt-resistant bearings
- To adjust misalignments
| When not to use it?- If temperatures are higher than +80°C
- If diameters above 12mm are required
- When rotation speeds higher than 0.5m/s are required
Use our filter options to find a suitable product |
Tolerancesmaintenance-free igubal® spherical bearings have a tolerance in the inner diameter of E10. The shaft tolerance should be included between h6 and h9. The bearing clearance allows for expansion of the bearings due to increasing temperatures.
Check the inner diameter (igubal)
Assemblyigubal® spherical bearings are press-fitted into a recommended H7 hole and axially secured. Exact alignment of the bearing housing is not necessary since the spherical bearing automatically compensates for alignment errors.