My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

chainflex® CFBRAID motor cable


 
 
  • Requirements: For heaviest duty applications
  • Outer jacket: TPE
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Silicone-free
  • UV resistance: High
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
Product description
chainflex® CFBRAID motor cable
 
What is special about the CFBRAID? Due to their unique type of design and especially in the case of cross-sections > 2.5 mm² and long distances of travel with large numbers of cycles, cables with 7 cores have an increased tendency toward corkscrewing. Due to the special design of the CFBRAID with 8 braided cores, corkscrews can be completely ruled out.
 
Typical application areas
  • For heaviest duty applications
  • Almost unlimited resistance to oil, also with bio-oils
  • Indoor and outdoor applications, UV resistant
  • Gliding travel distances up to 400 m and more
  • Storage and retrieval units for high-bay warehouses, quick handling, indoor/outdoor cranes, low-temperature applications
  • For applications that can be damaged by corkscrewing
Certificates and standards
UV resistance<br>High Flame retardant<br>According to IEC 60332-1-2, CEI 20-35, VW-1, FT-1 Silicone-free<br>Free from silicon which can affect paint adhesion (according to PV 3.10.7 – status 1992). EAC<br>Certified according to No. TC RU C-DE.ME77.B.01255 CTP<br>Certified to no. C-DE.PB49.B.00420 Lead free<br>Following 2011/65/EU (RoHS-II) CEI<br>Following CEI 20-35 Clean room<br>According to ISO Class 1. Outer jacket material complies with CF34.UL.25.04.D, tested by IPA according to standard 14644-1 DESINA<br>According to VDW, DESINA standardization CE<br>Following 2014/35/EU
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h