My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

chainflex® control cable for rail vehicles CFSPECIAL.414

  • Requirements: For heaviest duty applications in rail vehicles
  • Outer jacket: Special mixture
  • Flame retardant
  • Halogen-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-2-1
  • Toxicity: Low toxicity according to EN 50305-9.2
  • Smoke gas density: Low smoke gas density according to EN 61034-2

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h