My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

chainflex® Connection cable 360° shielded, angled M12 x 1, CF.INI CF10

  • Requirements: For heaviest duty applications
  • Outer jacket: TPE
  • Overall shield
  • Coolant resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil resistance: Oil-resistant according to DIN EN 60811-404, resistant to organic oils according to VDMA 24568 with Plantocut 8 S-MB by DEA
  • CFRIP®
  • chainflex® class: 7.6.4.1
Technical data
Downloads

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h