Change Language :
Where injection-moulded plain bearings cannot be used due to excessive mechanical loads, wound igutex® fibre composite plain bearings come into their own. They consist of two layers:
The gliding layer consists of a filament fabric with solid lubricants, which makes the composite plain bearings self-lubricating and maintenance-free and gives them a particularly low coefficient of friction.
The outer layer of igutex® plain bushings is made from particularly hard-wearing filament fabrics and serves to protect the tribologically optimised inner layer.
iglidur® bearings are developed from very wear-resistant plastic with a very low coefficient of friction. Over 60 different iglidur® materials are available and are each developed for special applications. All contain solid lubricants and are therefore suitable for use without additional lubrication and maintenance.
In addition to polymers, iglidur® bearings for heavy-duty applications contain fibres and fillers, which give them their high wear resistance. This means they can be used without problems with high forces and edge loads.
Thanks to a large database with test results, the service life can also be determined for various operating conditions.
Our experienced application specialists analyse your bearing points and work with you to develop the optimum lubrication-free system.
- Requestsupport online
- Arrange an appointmenton request
-Support available by phone or via video chat
Request advice nowRequest our free sample box of heavy-duty plain bearings now. Included are:
✅ igutex® plain bearings
✅ iglidur® plain bearing
✅ Plain bearing with felt seal
✅ Test results
✅ Application examples
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr