igus-icon-lupe
igus-icon-lupe
1 from 2
- Part number: N54SM-0810-10
- Material: iglidur® N54
- Shape: Shop sleeve bearings
- Dimensions:
- d1 8 mm
- d2 10 mm
- b1 10 mm
- Manufacturing method: Injection moulding
- Service life:
Not available
igus-icon-info-circle-gray
- Based on renewable resources
Total price: 2.12 EUR2.12 EUR / pc.
plus VAT and shipping charges
igus-icon-lieferzeit-dot
ready for shipping in 24 hours
iglidur® N54 | The biopolymer based on renewable raw materials
iglidur® N54 is the first iglidur® material that is largely based on biopolymers. In addition to the fact that all iglidur® materials are lubrication-free , this is a further step towards a positive environmental balance. The low coefficient of friction in conjunction with long service life ensure that this material has a permanent place in the iglidur® product range.
Typical applications
Machine tools
Furniture/Industrial design
Find more applications here:
Industry solutions
Use our filter options to find the suitable product
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
iglidur® N54 is the first iglidur® material that is largely based on biopolymers. In addition to the fact that all iglidur® materials are lubrication-free , this is a further step towards a positive environmental balance. The low coefficient of friction in conjunction with long service life ensure that this material has a permanent place in the iglidur® product range.
Typical applications
Machine tools
Furniture/Industrial design
Find more applications here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?