My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

2020 news - xiros® ball bearings


xiros® guide roller made of stainless steel

xiros guide roller made of stainless steel

With FDA-compliant components
 

#Weltneuheit #FDA #Cost-effective
Our stainless-steel guide roller is fitted with FDA-compliant components and can be used in the food and medical sectors, amongst others.

Go to News
Metal-free xiros® guide roller made of plastic (PVC)

xiros guide roller made of PVC plastic

Does not contain any metal at all
 

#Metallfrei #Glass ball #Ready-to-install
This metal-free, ready-to-install guide roller is ideal for users in the chemical, medical and semiconductor industries.

Go to News

Timeless guide roller design for visible parts

xiros guide roller with xirodur S180-fixed flange ball bearings
 

#Guide rollers #Stylish #Black anodised aluminium
This xiros® guide roller is specially suited to users in labelling and labelling technology.

Go to News

Self-aligning ball bearing for general use

xiros self-aligning ball bearing of xirodur® B180 with stainless steel balls
 

#Corrosion-resistant #Greater loads #Four installation sizes
The first xiros® self-aligning ball bearing not only compensates for shaft misalignments, but is also lightweight.

Go to News

Electrostatically conductive polymer ball transfer unit

xiros® polymer ball transfer unit with F 182 housing and stainless steel balls
 

#Overhead installation #Corrosion-resistant
Safe load transport for the semiconductor and electronics industry and material handling.

Go to News

Guide roller for the food industry

xiros guide roller with xirodur B180-fixed flange ball bearings
 

#Food safe #Aluminium alloy #Low rolling resistance
This xiros® guide roller is intended for users in the packaging and food industries.

Go to News

Request xiros® special parts

Customised and cost-effective: your polymer ball bearing in the required shape, quantity and material


Extremely simple – just three steps:
1. Make a request here
2. We manufacture your individual special part.
3. You receive your finished product


Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h