Plastic ball bearing news


Highlight: PVC conveyor roller, metal-free

Ideal for the chemicals and semiconductor industry

Ball transfer unit with long service life

Ball transfer unit with long service life

Service life up to 30 times longer than standard version

Ball transfer unit, metal-free

Ball transfer unit, metal-free

Friction reduced by up to 60% compared to standard version

Ball transfer unit with flange

Ball transfer unit with flange

Lubrication-free, low-maintenance and can be fixed with screws


Pillow block, narrow design

Pillow block, narrow design

Up to 80% less weight than classic metal UCPA bearings

Flanged ball bearing, two holes

Flanged ball bearing, two holes

Up to 78% less weight than classic metal UCFL bearings

Paper guide rings

Paper guide rings

For easy guidance of labels and liners

News from the autumn 2023 trade shows


Aluminium conveyor roller, hard anodised

Very wear-resistant, provides excellent surface protection


Aluminium conveyor roller, non-stick coated

Non-stick for adhesive labels.


Pillow block bearing with xiros spherical insert bearings

Metal-free housing reduces weight