The ECO all-rounder in green

xirodur® ECO B180 Material

Rotate in an environmentally friendly way: xiros stands for sustainability

The topic of sustainability plays a significant part in industry. It is therefore our duty to find sustainable solutions, as industry is the world's second-largest CO2 emitter. When it comes to plastic recycling, our new material xirodur ECO B180 comes into play. It consists of raw materials that have already been used, such as sprue from injection moulding production, and is processed back into plastic granulate in an in-house process. This way, instead of being disposed, plastic is given a new life. Finally, production via injection moulding results in an ECO all-rounder in green with recycled inner and outer rings made of dyed xirodur B180 and a cage made from recycled iglidur material.
Tech up

Tech up

  • Low moisture absorption
  • High media resistance
Cost down

Cost down

  • Cost-effective due to reuse of already used raw materials
Recycling

Sustainability

  • Environmentally friendly as no additional lubricants needed
  • igus supports the circular economy of plastics and is investing in chemical recycling. More at: igus.eu/sustainability
Part numberInner ØOuter ØWidthRadial payload Limit speed
 d1 [mm]d2 [mm]b1 [mm]static [N]dynamic [N][1/min]
BB-6000-ECO-B-J4-ES102681101302,200
BB-6000-ECO-B-J4-GL102681101302,200


News presentation