After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Modern plastic energy chains are the umbilical cord of the automation, machine and plant engineering industries. These energy chains ensure the safe supply of energy, data, pulses and operating media and are always in motion. energy chains are suitable for multipurpose use in the crane and machine tool industries and in the robotics and clean room industries. Aside the contact free e-chains® per induction and Wireless- data transfer regerates further ways.
The winner of this year’s golden vector is also the longest travel ever to be realised with plastic energy chains in the world.
This bucket wheel reclaimer also has to be equipped with a assembling of +/-180° which can move in a circle. The e-chains® have to acced this movement.
The bronze vector went to the advanced development of a travelling column milling machine.
A robot as an actor: Tradinno is one of the main actors in Germany's oldest folk play the "Further Drachenstich".
These scales which are used for tests in the wind tunnel can be turned through 180° in both directions away from their original position.
The special requirement with this furnace system was the movement of the filled furnace weighing a total of 45 tonnes.
When the rope cables for the load trains for stage lighting needed replacing, the decision was made to use igus® energy chains.
A special challenge when designing this crane was noise reduction, because the harbour is in the direct vicinity of a residential area.
This test rig was able to be built thanks to the use of igus® e-chains®.
This newly developed X-ray robot presents a special challenge to energy chains.
This CT scanner can be used to examine very small animals in vivo.
This machine works the decorative edge of wooden boards.
This vehicle is a robot that is used for the development of intelligent sensors for motor vehicles.
Up to now, the energy supply to the rollers in this railway track rolling mill has been realised using steel chains.
Hydraulic working platforms in an airplane hangar for the Airbus A380 in Singapore are equipped with igus® e-chains®.
The low room height in this coating plant for large pipes (diameter up to 2.5 metres) makes a space-saving design necessary
This application is a high-performance
milling machine for processing turbine blades.
Here, a moving slide on a trailer is supplied with energy. The trailer is used as a brake van in “tractor pulling” competitions.
This system feeds coal to the compressor of a coke oven.
Small igus® e-chains® of the series E2 micro route the power and data cables into a newly developed hard drive enclosure.
The replacement of the old roller e-chain system® by an igus® P4 e-chain® resulted in several advantages.
This lathe is used to produce turbine parts or drilling rods, for example.
This ship-to-shore crane can not only lift the container and set it down again, the whole crane girder can be moved vertically
This vector contribution concerns a completely surprising use for an e-chain®.
This new kind of desk system allows complete flexibility in the use of classrooms.
This pivoted bank of lamps is equipped with 32 lamps à 4,000 Watts.
The largest plastic e-chain® in the world, the E4.350, is used for this application.
For this TV studio, a semi-circular cable-roller assembly has been developed.
Here, the second largest lock in the world has been fitted with a new water gate.
This contribution also concerns a circular application that has been designed with an igus® energy chain with rearward bending radius.
Robust chainflex® cable CF 9 also withstands adverse weather conditions.
Hobbing is a continual toothing method and is very flexible and highly productive.
Extremely cramped conditions repeatedly led to problems with energy chains used with robots in a car factory.
In halls in particular, every little bit of space often counts.
There are no standard component assemblies with these machining centres, because everything is tailor-made to customers’ specific wishes.
The application presented here is in a parabolic antenna which is part of the European navigation system project “Galileo”.
This device prints forwarding labels and sticks them onto packed pallets.
These robots assemble household appliances such as dishwashers. They ensure safe handling when welding two plastic moulded parts.
With this indoor crane application, igus® e-chains® can really show off their strengths.
The robot arm in this application labels car parts. Its special feature is the almost fence- less operation.
This system is used to press toothed wheels onto shafts under heat. Then the still hot shaft is brought to the cooling station by a linear guide.
This gantry machine tool can be moved over 19 metres.
This device breaks down kidney stones using electromagnetic shock waves, so that an operation is no longer necessary.
The high fail-safety of the e-chains® and chainflex® cables were the reason igus® products were used in this case.
Dirt, sand and sludge are part of everyday life with a wash classifier. The energy chains have to be able to cope.
Every day, the cableway cabins on the Kitzsteinhorn cableway have to be moved off or put back onto the storage sidings in the top and bottom stations.
This robot checks ventilation shafts before and after cleaning. Energy supply is via a cable
This motorbike prototype has been designed extremely flat to keep consumption as low as possible.
This bench is used to calibrate inertia sensors which are used for inspecting pipelines, for example.
The use of chainflex® cables achieved an increase in efficiency in this solar vehicle
Two different solutions are presented for this vector contribution.
This vector contribution is a machine that has been designed to demonstrate the world of nano particles to the public in museums and at exhibitions.
This machine tool requires a large number of different cables and hoses for the manufacture of track plates
This robot in a car factory is the “supervisor” over five smaller robots that supply it.
The focus here was on protecting the cables from dirt, chips and coolants during fast movements.
Difficult environmental conditions such as dirt, lubricants, steel wool and temperatures between -30° and +50°C in particular make maximum demands on energy chains.
This contribution to the vector award is all about flexibility and multi-functionality.
igus® energy chains have successfully replaced the dangling cables previously used to supply the rotary drums in this zinc line.
The special feature of this asphalt paver is the adjustable control console.
The downtimes have been drastically reduced through the use of an igus® solution for this robot in automotive construction, too.
This high-frequency spindle robot has been improved – not only in terms of looks – by the use of the universal module triflex® RS.
In this case, two different crane applications have been realised using the igus® energy chain series 5050 from the E4/4 range
This 10 metre flume is used to observe sediment deposits under numerous ambient conditions.
The combination of movements in different axes makes it difficult to dimension the cables properly. If they are too short, they tear.
In this case, a simple trick solved a space problem: There were only 20 cm design height available, too low for a conventional solution with an energy chain.
Cable protection is particularly important for this application, since the welding robot works with gas!
This crane is to be used in a sawmill to transport up to 8 cubic metres of wood chips at once.
The servo manipulator presented here was used for the remote dismantling of a pipework system contaminated by radioactivity
These units can be used whenever wooden panel materials have to be transported, stacked, stored, turned or sorted.
This platform, which has been given the name “Ampelmann”, is used on the open sea.
This bucket wheel reclaimer also has to be equipped with a assembling of +/-180° which can move in a circle. The e-chains® have to acced this movement.
These three cranes are used to transport containers with liquid metal in a casting house.
Every day, an ice sculpture for the glittering world of Las Vegas is created here fully automatically.
Here, igus® e-chains® are used in two industrial scanner applications. With the first application, cracks can be determined in concrete slabs.
igus® triflex® R has successfully replaced the previous solution attempted with this robot, too.
These racks are used to transport car bodies and consumables from coating to the paintshop in passenger car assembly.
With this application, the focus was on high heat resistance.
A lot of dust occurs during the tobacco packing. For this reason, an e-chain® that works perfectly even under very dusty conditions had to be found for this packaging machine.
Initially, steel chains were used for foam feeding in this fridge assembly line.