My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Advantages of the chainflex® fibre optic cables:

chainflex® fibre optic cables (FOC) for energy chains as gradient fibre glass cables, polymer optical fibre (POF) cables and hard clad silica optical fibre (HCS) cables for heavy duty use. The fiber optic cables are tested in e-chains® with many million cycles. The available versions include fibre optic cables with a PUR or TPE outer jacket. The chainflex® fibre optic cables are metal free, coolant resistant and oil resistant. UV-resistant or temperature-resistant fibre optic cables are also available.

chainflex® fiber optic cables (FOC) - product overview

CFLK - PUR fiber optic cables

PUR fiber optic cable (FOC) Chainflex® CFLK  

POF fibres for high stressing capacity and interference-free transmission

PUR outer jacket

Resistant to oils and coolants

Minimum bending radius: 12,5 x cable diameter

CFLG88 - Fibre optic cable PVC

PVC fibre optic cable (LWL) chainflex® CFLG88  

Gradient glass fibre optic cable for flexing applications

PVC outer jacket

Flame retardant

Minimum bend radius: 7.5 x cable diameter

CFLG.EC - Fibre-optic cable PVC

PVC-Fibre-optic cable (FOC) Chainflex® CFLG.EC  

Gradient fiber glass cable for high stressing capacity

PVC outer jacket

Oil-resistant

flame-retardant

Minimum bending radius: 7.5 x cable diameter

CFLG.LB. PUR - PUR fibre optic cables

Chainflex® CFLG.2LB - fiber optic cable TPE  

Gradient glass-fiber cable for heavy duty use

PUR outer jacket

Metal-free

Oil-resistant

Cold flexible till -40°C

PVC- and halogen-free

UV-resistant

Minimum bending radius: 5 - 7.5 x cable diameter

CFLG.LB - fiber optic cables TPE

Chainflex® CFLG.2LB - fiber optic cable TPE  

Gradient glass-fiber cable for heavy-duty use

TPE outer jacket

Metal-free

Oil-resistant

Cold flexible till -40°C

UV-resistant

Minimum bending radius: 5 x cable diameter

CFLG.G - TPE fiber optic cables

TPE fiber optic cable (FOC) Chainflex® CFLG.G  

Gradient glass-fibre cable for heavy-duty use

TPE outer jacket

Halogen-free

Cold flexible till -40 °C

Hydrolyse- and microben-resistant

Minimum bending radius: 10 x cable diameter

CFROBOT5 - Optical fiber

CFROBOT5 - Optical fiber  

Fibre optic cable

for twistable applications

TPE outer jacket

oil resistant

bio-oil resistant

UV resistant

low-temperature flexible

hydrolysis-resistant and microbe-resistant

Minimum bend radius: 10 x cable diameter

More details

... No minimum order quantity, 1.040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)