My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Advantages of the chainflex® motor cable:

chainflex® motor cables for energy chains are cables for maximum stress. The motor cables are tested in e-chains® with many million cycles. There are PVC and TPE motor cables as well as multi-core and single-core motor cables to choose from. The chainflex® motor cable has various approvals and compliances and is also available as a flame-retardant and oil-resistant cable. The chainflex® motor cables can be used for high speeds and accelerations. UV-resistant or a resistance to organic oils are also possible as halogen-free motor cables. A combination of these different properties is possible as both shielded and unshielded motor cables.

chainflex® motor cables - product overview

PVC/PUR - motor cable

CF885 - motor cable

Chainflex® motor cable CF885  
chainflex M

for flexible load requirements

PVC outer jacket

flame-retardant

Minimum bending radius: 15 x cable diameter

CF886 - motor cable

Chainflex® motor cable CF886  
chainflex M

for flexible load requirements

PVC outer jacket

shielded

flame-retardant

Minimum bending radius: 15 x cable diameter

CF30 - motor cable

Chainflex® motor cable CF30  

for high load requirements

PVC outer jacket

Oil-resistant

flame-retardant

Minimum bending radius: 7,5 x cable diameter

CF31 - motor cable

Chainflex® motor cable CF31  

for high load requirements

PVC outer jacket

Overall Shield

Oil-resistant

flame-retardant

Minimum bending radius: 7,5 x cable diameter

CF895 - motor cable

Chainflex® motor cable CF895  
chainflex M

for flexible load requirements

iguPUR outer jacket

Oil-resistant

Minimum bending radius: 15 x cable diameter

CF896 - motor cable

Chainflex® motor cable CF896  
chainflex M

for flexible load requirements

iguPUR outer jacket

Oil-resistant

shielded

Minimum bending radius: 15 x cable diameter

CF270.UL.D - motor cable PUR

chainflex® motor cable CF270.UL.D  

for medium load requirements

PUR outer jacket

Shielded

Resistant to oils and coolants

notch-resistant

flame-retardant

Hydrolysis-resistant and microbe-resistant

PVC-free/halogen-free

Minimum bending radius: 10 x cable diameter

TPE - motor cables

CF34.UL.D - motor cable

Chainflex® motor cable CF34.UL.D  

For heavy duty use

TPE outer jacket

Oil-resistant

bio-oil-resistant

flame-retardant

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF35.UL - motor cable

Chainflex® motor cable CF35.UL  

For heavy duty use

TPE outer jacket

shielded

Oil-resistant

bio-oil-resistant

flame-retardant

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF37.D - motor cable

Chainflex® motor cable CF37.D  

For heavy duty use

TPE outer jacket

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF38 - motor cable

Chainflex® motor cable CF38  

For heavy duty use

TPE outer jacket

shielded

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF BRAID and CF BRAID.C - motor cable

Chainflex® motor cable CF BRAID  

For heavy duty use

TPE outer jacket

unshielded/shielded

Oil-resistant

bio-oil-resistant

flame-retardant

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

TPE/PUR - motor cable

Spindle cable/single core

CF270.UL.D - motor cable

chainflex® motor cable CF270.UL.D  

for medium load requirements

PUR outer jacket

Shielded

Resistant to oils and coolants

notch-resistant

flame-retardant

Hydrolysis-resistant and microbe-resistant

PVC-free/halogen-free

Minimum bending radius: 10 x cable diameter

CF300.UL.D - motor cable

chainflex® motor cable CF300.UL.D  

for maximum load requirements

TPE outer jacket

Oil-resistant

bio-oil-resistant

flame-retardant

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CFPE - motor cable

chainflex® motor cable CFPE  

for maximum load requirements

TPE outer jacket

Oil-resistant

bio-oil-resistant

flame-retardant

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF310.UL - motor cable

chainflex® motor cable CF310.UL  

for maximum load requirements

TPE outer jacket

Shielded

Oil-resistant

bio-oil-resistant

flame-retardant

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF330.D - motor cable

chainflex® motor cable CF330.D  

for maximum load requirements

TPE outer jacket

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF340 - motor cable

chainflex® motor cable CF340  

for maximum load requirements

TPE outer jacket

Shielded

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 7,5 x cable diameter

CF430.D - motor cable

Chainflex® motor cable CF430.D  

For extremely heavy-duty use

TPE outer jacket

Resistant to oil, organic oil

PVC- and halogen-free

Hydrolyse- and microben-resistant

Reduced weight

Minimum bending radius: 10 x cable diameter

CF440 - motor cable

Chainflex® motor cable CF440  

For extremely heavy-duty use

TPE outer jacket

shielded

Resistant to oil, organic oil

PVC- and halogen-free

UV-resistant

Hydrolyse- and microben-resistant

Reduced weight

Minimum bending radius: 10 x cable diameter

CF FLAT - Motor cable

chainflex® motor cable CF FLAT  

for maximum load requirements

TPE outer jacket

Oil-resistant

bio-oil-resistant

PVC-free/halogen-free

UV-resistant

Hydrolysis-resistant and microbe-resistant

Minimum bending radius: 5 x cable diameter

igupren - motor cables

CF CRANE - motor cable

Chainflex® motor cable CF CRANE  

For maximum voltages and outputs

Bending radius, fixed [factor x d]

Oil-resistant

Overall Shield

flame-retardant

Minimum bending radius: 10 x cable diameter

More details

... No minimum order quantity, 1.040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)