guidelite guide troughs - Realize travel distances up to 150 m, cost effectively and quickly

guidelite
As construction kit system for long travels, primarily for low-speed applications with low cycle frequencies. The lower run of the e-chains® is guided in two L-shaped guide rails made from fibreglass-reinforced plastics. The upper run of the e-chain® is partially guided by guide angle-brackets mounted in one-metre intervals. One method to achieve the correct width involves clipping separators (Version 01) between the retainers. This makes the installation very easy, since subsequent adjustments are no longer needed. For an extended width spectrum, there is also the option to mount the guide angle-brackets on a C-rail (Version 02).
1

Corrosion resistance: Completely made from plastic components

2

Cost-effective: Available as construction kit system with e-chain®

3

Time saving: Easy and quick installation

4

2 assembly set versions:
01) with crossbar for a fixed width, or with
02) C-profile for an extended width spectrum

Time savings with fast installations

Very lightweight due to plastic components and quieter than guide troughs made from metals

Low-priced

Corrossion-resistant

Gliding mode: max speed 1 m/s

Unsupported mode (guidelite as guide trough): max. speed 5 m/s, higher speeds not excluded, please contact us for assistance

Toolbox system, available from stock

Typical industries and applications

Watering car (irrigation of potted plants)

For applications with low cycle frequencies, low speeds and additional loads

As cost-effective guide trough for unsupported applications


For the following igus® Series

E2/000
●2500
●2700
●3500
E4.1
●E4.21
●E4.28
●E4.32

Components - Version 01
1

guide angles

2

Plastic guide rail

3

bar, clip-on

Ba = e-chain® outer width
Bi = e-chain® inner width
BB = separator length
A = angle outside clearance
B = angle inside clearance
(Dimensions B must always be 1 to 4 mm
larger than Ba of the e-chain®!)

guidlite | Version 01

Description Part No.
Installation set with separator for a fixed width, consisting of 9GL.64.50.450.XX
2 x guide angle-bracket + 1 x separator (XX = width index for separator)
Guide rail kit (left and right) 9GL.64.30.2000
in the shown length (standard: 2,000 mm)
In-feed module that guides down the upper run of the e-chain®, 2000 mm 9GL.64.80.Serie.450.XX
Only for Series 2700R and 3500R roller e-chains® with centre in-feed (XX = width index for separator)
Append Part No. with the width index XXX shown in the table. Example: 9GL.64.50.450.05

In-feed principles

End in-feed operating principle:Recommended for all e-chains® in combination with guidelite
Centre in-feed operating principle:only for roller e-chains® Series 2700R and Series 3500R.
Please use in-feed module 9GL.64.80. Series 450.XX, which guides down the upper run of the e-chain®

For the following igus® Series

E2/000
●1500
●2500
●2700
●3500
E4.1
●E4.21
●E4.28
●E4.32

Components - Version 02
1

guide angles

2

Plastic guide rail

4

M8 screw set

5

C-profile

Ba = e-chain® outer width
Bi = e-chain® inner width
BRA = angle outer clearance
BRi = angle inner clearance
BRi = Ba + 2
LLL= C-profile length

guidlite | Version 02

DescriptionPart No.
Installation set with C-profiles, consisting9GL.64.50.LLL
of 2 x guide angle + 1 x C-profile + M8 screw set(LLL = lenghts C-Profil)
Guide rail set (right and left)9GL.64.30.2000
in the shown length (standard: 2,000 mm) 
In-feed module that guides down the upper run of the e-chain®, 2000 mm9GL.64.80.Series. LLL
Only for Series 2700R and 3500R roller e-chains® with centre in-feed(LLL = lengths C-Profil)
Append the part no. with the length of the C-profile LLL indicated on the right side of the table.Example: 9GL.64.50.175

In-feed principles

End in-feed operating principle:Recommended for all e-chains® in combination with guidelite
Centre in-feed operating principle:only for roller e-chains® Series 2700R and Series 3500R.
Please use in-feed module 9GL.64.80. Series LLL, which guides down the upper run of the e-chain®