Test cabin and conference table
2-in-1 piece of furniture
Order a free sample

Technical data:

  • What was needed: A test cabin that transforms into a meeting table in just a few seconds .
  • Requirements: 100% lubrication-free and maintenance-free, corrosion resistance, smooth and continuous movements, long service life
  • Products used: dryspin® flange lead screw nut made of iglidur® J with matching lead screw made of stainless steel, drylin® E DC motor with worm gear and spline, xiros® flanged ball bearing 2-hole
     
  • Success for the customer: Thanks to the dryspin® lead screw drives in combination with drylin® E motors, smooth, continuous and simultaneous movement is guaranteed at the desired time interval. Until the final solution was determined, other solutions with different equipment were also tested, but these did not bring the desired success.
Need more information? Contact us here
Test cabin

Problem

Rooms for testing sensory perceptible specifications have a problem: DIN EN ISO 8589 specifies clear requirements for furnishing and design. The prerequisite for a standardised test procedure and the achievement of usable and comparable results are test areas and rooms that are specially set up and designed for this purpose. According to the regulation, a test area, a preparation area and an office must be available. It is not always easy to fulfil these design and furnishing requirements. For example, the appropriate space must be available. To utilise this effectively, the company Moduscomplete Lda from Portugal has come up with a solution. 

Solution

Test cabins were developed for sensory evaluation in accordance with ISO 8589:2007. The cabins consist of side and rear lifting partitions that allow the test rig to be transformed into a conference table. The combination of the various cabins with the partition walls makes it possible to create a group work table. It was necessary to develop a solution that would allow the panels to be lifted over a distance of approx. 500mm and for a reasonable time. It was also important that this movement was even and continuous. Until the final solution was finalised, other alternatives with other devices were also investigated, but these did not meet the requirements. Now a uniform, continuous and simultaneous movement is made possible in the intended time interval.

The products used

Lead screw nuts

Lead screw nuts

Flanged ball bearings

Flanged ball bearings


Further application pictures

Test cabin
Test cabin
Test cabin

Do you have questions about drylin® lead screw technology?

Our expert Thorben Hendricks will answer all your questions about drylin lead screw technology. Simply fill in the contact form and we will take care of your enquiry. We look forward to hearing from you!

► Request contact online
► Arrange an appointment
► Expert support upon request by phone or via video chat function
► Order a free sample
 
Request expert support here

Configure lead screw drive:

Filling system

Improve technology ... reduce costs:

Tech Up Cost Down