Various stepper motor options
All stepper motors are delivered with a machined flat motor shaft (D-cut) for increased torque resistance. igus® offers high-performance stepper motors with a metric connector or stranded wire in five NEMA installation sizes. Stepper motors from igus® are maintenance-free and durable, and can be
extended with brakes and encoders. They work reliably at temperatures between -10 and +50°C. Their advantages include the fact that they are compatible with the most common motor control systems and that positioning is also possible without an encoder. They also have a high degree of protection up to IP68.