My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® variable double joint: WDGM-DE, removable

WDGM-DE  
WDGM-DE  

Version A Version B Version C Version D

  • Socket cup M6
  • Individual centre dimensions and lengths
  • Individual alignment of the bearing position
  • Easy assembly and disassembly
  • High holding strength in the assembled condition
Part No.:
d1:
Part No. d1 d2 d3 X B h1 h2 S1
Width across flats
R Maximum
pivot angle
   
        Min.                
    [mm] [mm] [mm] [mm] [mm] [mm]     [°]    
 WDGM-06-A-ER-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-A-ER-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-A-ER-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-A-SR-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-A-SR-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-A-SR-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-B-ER-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-B-ER-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-B-ER-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-B-SR-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-B-SR-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-C-ER-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-C-ER-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-C-ER-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-C-SR-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-C-SR-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-C-SR-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-D-ER-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-D-ER-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-D-ER-SZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-D-SR-EZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-D-SR-PZ-DE (1) - - - - - - - - - - Upon request 
 WDGM-06-D-SR-SZ-DE (1) - - - - - - - - - - Upon request 
More about selected part:
3D-CAD Product page Experts Quote request Price list myCatalog
(1) XX - Please tell us in the comments field of your order the desired dimensions for XX. Please note the minimum actual dimension X.