My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® KGLM-SL, mm - Spherical bearing slim line

Special properties:

Very little installation space, halved wall thickness compared to KGLM

Angle compensation till 5°

Free of maintenance and corrosion

Lightweight

 

* Press fit in housing d2

 
 

Mini KGLM-SL

Part No.:
d1 [mm]:
Load data and dimensions [mm]
Order no. Maximum static
short-term load
Maximum static
long-term load
d1
E10
d2 B f Max.
tilt angle
Weight    
  radial [N] axial [N] Radial [N axial [N] [mm] [mm] [mm] [mm]   [g]    
 KGLM-08-SL 2700 450 1350 225 8 14 9 0.5 1.1 Upon request 
 KGLM-10-SL 4000 750 2000 375 10 16 10.5 0.5 1.5 Upon request 
 KGLM-12-SL 4500 750 2250 375 12 18 12 0.5 2 Upon request 
 KGLM-16-SL 6500 500 3250 250 16 22 15 0.5 3.1 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog