My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® spherical bearing KGLM, mm

Special properties:

Compensation of misalignments

Compensation of edge loads

corrosion resistance

High dampening qualities

Excellent vibration dampening

Suitable for rotary, oscillating and axial movements

 
 
 

Spherical bearing KGLM

Part No.:
d1 [mm]:
Load data and dimensions [mm]
Order no. Maximum static
load in the housing
Max. tightening
torque through
the spherical ball
d1
E10
d2 B C f Max.
tilt
Weight    
  Radial axial*             angle      
  [N] [N] [Nm] [mm] [mm] [mm] [mm]     [g]    
 KGLM-02 300 60 1 2 8 4 3 0.8 32° 0.1 Upon request 
 KGLM-03 550 200 2 3 10 6 4.5 0.8 32° 0.5 Upon request 
 KGLM-05 1300 500 5 5 13 8 6 0.8 30° 1 Upon request 
 KGLM-06 1800 650 10 6 16 9 6.5 0.8 29° 1.6 Upon request 
 KGLM-08 2700 1200 12 8 19 12 9 0.8 25° 2.9 Upon request 
 KGLM-10 4000 1400 20 10 22 14 10.5 0.8 25° 4.4 Upon request 
 KGLM-12 5400 1500 30 12 26 16 12 0.8 25° 7 Upon request 
 KGLM-14 6000 2500 35 14 28 19 13.5 0.8 23° 9.1 Upon request 
 KGLM-16 8000 3000 40 16 32 21 15 0.8 23° 12.8 Upon request 
 KGLM-18 9000 4000 45 18 35 23 16.5 0.8 23° 16.6 Upon request 
 KGLM-20 10000 5000 55 20 40 25 18 0.8 23° 24.4 Upon request 
 KGLM-22 11700 6500 60 22 42 28 20 0.8 22° 28.5 Upon request 
 KGLM-25 13600 7500 65 25 47 31 22 0.8 22° 39.3 Upon request 
 KGLM-30 20000 9000 70 30 55 37 25 1 22° 62.6 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
*The maximum static axial load is determined in a stepped housing bore.