My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® spherical bearing KGLI, inch

Special properties:

Inch version

Compensation of misalignments

Compensation of edge loads

corrosion resistance

High dampening qualities

Excellent vibration dampening

Suitable for rotary, oscillating and axial movements

 
 
 

Spherical bearing KGLI

Part No.:
d1 [inch]:
Load data and dimensions [inch]
Part No. Max. static
pressure load
Max. tightening
torque
d1
E10
d2 B C f Maximum
pivot
Weight    
  Radial Axial through the spherical ball           Angle      
  [N] [N] [Nm] [Inch] [Inch] [Inch] [Inch]     [g]    
 KGLI-03 1000 150 5 0.1900 0.5625 0.312 0.218 0.3 34° 1.2 Upon request 
 KGLI-04 1500 250 10 0.2500 0.6562 0.375 0.25 0.3 30° 1.7 Upon request 
 KGLI-05 2000 350 12 0.3125 0.75 0.437 0.281 0.3 29° 2.6 Upon request 
 KGLI-06 2800 400 20 0.3750 0.8125 0.5 0.312 0.5 25° 3.3 Upon request 
 KGLI-07 3750 450 30 0.4375 0.9375 0.562 0.343 0.5 25° 4.9 Upon request 
 KGLI-08 4250 500 35 0.5000 1.0625 0.625 0.39 0.5 25° 7.1 Upon request 
 KGLI-10 5300 750 40 0.6250 1.1875 0.75 0.5 0.5 23° 10.2 Upon request 
 KGLI-12 8500 850 55 0.7500 1.4375 0.875 0.593 0.5 23° 17.5 Upon request 
 KGLI-16 13600 2500 65 1.0000 2.125 1.375 1.005 0.5 23° 62.7 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog