My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® spherical bearing EGLM, mm

Special properties:

Compensation of misalignments

Compensation of edge loads

corrosion resistance

High dampening qualities

Excellent vibration dampening

Suitable for rotary, oscillating and axial movements

 
 
 

Spherical bearing EGLM

Part No.:
d1 [mm]:
Load data and dimensions [mm]
Order no. Maximum static
pressure load in the housing
Max. tightening
torque through
the spherical ball
d1
E10
d2 B C f Max.
tilt
angle
Weight    
  Radial axial*                    
  [N] [N] [Nm] [mm] [mm] [mm] [mm]     [g]    
 EGLM-04 600 50 1 4 12 5 3 0.5 37° 0.4 Upon request 
 EGLM-05 1000 130 2 5 14 6 4 0.5 33° 0.8 Upon request 
 EGLM-06 1200 150 2.5 6 14 6 4 0.5 27° 0.9 Upon request 
 EGLM-08 1800 175 7 8 16 8 5 0.5 24° 1.2 Upon request 
 EGLM-10 2500 400 14 10 19 9 6 0.5 24° 1.9 Upon request 
 EGLM-12 3800 650 25 12 22 10 7 0.5 21° 2.8 Upon request 
 EGLM-15 5500 1000 30 15 26 12 9 0.5 21° 6.9 Upon request 
 EGLM-16 6000 1150 32 16 28 13 9.5 0.5 21° 9 Upon request 
 EGLM-17 6300 1200 35 17 30 14 10 1 21° 10.6 Upon request 
 EGLM-20 9000 1400 40 20 35 16 12 1 18° 16.3 Upon request 
 EGLM-25 14000 2900 55 25 42 20 16 1 16° 29 Upon request 
 EGLM-30 17000 4000 70 30 47 22 18 1 13° 37.4 Upon request 
 EGLM-40 22500 2500 80 40 62 28 22 1 15° 57 Upon request 
 EGLM-80 - - - - - - - - - - Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
*The maximum static axial load is determined in a stepped housing bore.