My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Material variety....low cost

igubal® pressfit spherical bearing “low cost“

 

When the price is crucial! With this version of pressfit spherical bearings in dimension series E, we offer an alternative to our standard with the same technical characteristics.

Simple handling

Very cost efficient

Chemical- and absolutely corrosion-resistant

Very robust

Compensation for alignment errors

 
 
Dimensions [mm]
Ordering number Maximum static
load in the housing
Maximum
tightening torque
through the spherical ball
d1 d2 B C f Max.
tilt angle
Weight    
  Radial *axial   E10                
  [N] [N] [Nm]             [g]    
 EGLM-15-LC 5500 1000 30 15 26 12 9 0.5 21° 4.5 Upon request 
 EGLM-16-LC 6000 1150 32 16 28 13 9.5 0.5 21° 6 Upon request 
 EGLM-20-LC 9000 1400 40 20 35 16 12 1 18° 11 Upon request 
 EGLM-25-LC 14000 2900 55 25 42 20 16 1 16° 20 Upon request 
 EGLM-30-LC 17000 4000 70 30 47 22 18 1 13° 26 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
*The maximum static axial load is determined in a stepped housing bore.
 


Ex stock