My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® KGLM-LC, mm - spherical bearing low cost

Special properties:

material variety

Easy installation

Low-priced

Split housing

 
 
 

KGLM-LC

Part No.:
d1 [mm]:
Load data and dimensions [mm]
Order no.   Maximum static
short-term load
in housing
d1
E10
d2* C B f Max.
tilt
angle
Weight    
    radial [N] axial [N] [mm] [mm] [mm] [mm] [mm]   [g]    
 KGLM-05-LC - 1300 500 5 13 6 8 0.8 30° 0 Upon request 
 KGLM-08-LC - 2700 1200 8 19 9 12 0.8 25° 2.9 Upon request 
 KGLM-10-LC - 4000 1400 10 22 10.5 14 0.8 25° 4.3 Upon request 
 KGLM-12-LC - 5400 1500 12 26 12 16 0.8 25° 6.9 Upon request 
 KGLM-14-LC - - - 14 28 13.5 19 0.8 23° 9 Upon request 
 KGLM-16-LC - 8000 3000 16 32 15 21 0.8 23° 12.7 Upon request 
 KGLM-18-LC - 9000 4000 18 35 16.5 23 0.8 23° 19 Upon request 
 KGLM-20-LC - 10000 5000 20 40 18 25 0.8 23° 23.6 Upon request 
 KGLM-25-LC - 13600 7500 25 47 22 31 0.8 22° 38.9 Upon request 
 KGLM-30-LC - 20000 9000 30 55 25 37 1 22° 61 Upon request 
More about selected part:
3D-CAD Sample request Experts PDF Quote request Price list myCatalog
* in the compressed state

Alternative spherical ball materials

igubal® KGLM-LC metric sizes, J4
Order no.    
 KGLM-10-LC-J4 Upon request 
 KGLM-12-LC-J4 Upon request 
 KGLM-16-LC-J4 Upon request 
 KGLM-20-LC-J4 Upon request 
 KGLM-25-LC-J4 Upon request 
 KGLM-30-LC-J4 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog