[Pages/id 9] After selection of your ZIP code, we designate the relevant staff to attend to you at once.
Never turn off again and yet always dose with the highest precision - with the AXIS 50.1 W these requirements can be put into practice.
The igubal® clevis joints made of plastic are combined with a KMF hydraulic cylinder in the distribution device here. A dynamic test over 2 times 100h at -20°C and a block load of 4,000 N reflects a service life of over 10 years. This is underlined by the vibration dampening properties and the high loading capacity of the clevis joints.
The benefits of igubal® spherical bearings used in agricultural machinery are:
Corrosion-free
cost-effective compared to VA parts