My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® clip-type spherical bearing heavy duty - ECLM-HD

Special properties:

High axial and radial loads

Adjustment of axial and radial clearance by pre-loading

Maintenance-free iglidur® spherical balls

Very easy mounting by clip-on in the plate

No additional axial locking necessary

For plate thickness 5.0 mm

 
 
 

Clip-type spherical bearing ECLM-HD

Part No.:
Ø spherical ball d1 [mm]:
Load Data
Order no. Maximum static short-term
load (in housing)
Maximum static long-term
load (in housing)
Weight    
  Radial Axial Radial Axial      
  [N] [N] [N] [N] [g]    
 ECLM-08-04-HD 1750 125 875 60 2 Upon request 
 ECLM-10-05-HD 2500 150 1250 75 3.1 Upon request 
 ECLM-10-05-HD J 2500 150 1250 75 3.1 Upon request 
 ECLM-10-05-HD J4V 2500 150 1250 75 3.1 Upon request 
 ECLM-10-05-HD R 2500 150 1250 75 3.1 Upon request 
 ECLM-12-06-HD 3500 175 1750 85 3.8 Upon request 
 ECLM-16-08-HD 4500 250 2250 125 7 Upon request 
 ECLM-20-08-HD 6000 330 3000 165 12 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Dimensions [mm]
Order no. Ø spherical ball
d1
Spherical ball
width
B
Outer Ø
d2
Ø flange
d3
Plate thickness
Y
Tilt
angle
  E10   ±0,15   ±0,1 α
 ECLM-08-04-HD 8 8 18 25 4 28°
 ECLM-10-05-HD 10 9 22.15 28 5 24°
 ECLM-10-05-HD J 10 9 22.15 28 5 24°
 ECLM-10-05-HD J4V 10 9 22.15 28 5 24°
 ECLM-10-05-HD R 10 9 22.15 28 5 24°
 ECLM-12-06-HD 12 10 24.15 32 6 24°
 ECLM-16-08-HD 16 13 30 38 8 22°
 ECLM-20-08-HD 20 16 36.15 44 8 21°
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog

The suffixes J, J4V, R or U after the order number state the ball material.
J = JEM - low humidity absorption
JV4 = JV4EM - clearance-free ball due to pretension
R = REM - low cost