My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® double spherical bearings KDGM

Version A | Version B

 
 
Special properties:

Spherical ball diameter 6, 8, 10 and 12 mm

Variable spherical ball materials (J, J4, R)

Individual inside dimensions

Individual alignment of the bearing point

 
Step 1Configuration settings: KDGM - individual configuration

Step 1/5: Select the desired installation size.

Installation sizes:

Diameter 06 mm
Diameter 08 mm
Diameter 10 mm
Diameter 12 mm
Part No.:
d1:
Part No. d1 d2 d3 X B C max. pivoting angle    
        min.          
  [E10] [mm] [mm] [mm] [mm] [mm] [°]    
 KDGM-06-A-ER-J4 (1) - - - - - - - Upon request 
 KDGM-06-A-SR-J4 (1) - - - - - - - Upon request 
 KDGM-06-B-ER-J4 (1) - - - - - - - Upon request 
 KDGM-06-B-SR-J4 (1) - - - - - - - Upon request 
 KDGM-08-A-ER-J4 (1) - - - - - - - Upon request 
 KDGM-08-A-SR-J4 (1) - - - - - - - Upon request 
 KDGM-08-B-ER-J4 (1) - - - - - - - Upon request 
 KDGM-08-B-SR-J4 (1) - - - - - - - Upon request 
 KDGM-10-A-ER-J4 (1) - - - - - - - Upon request 
 KDGM-10-B-ER-J4 (1) - - - - - - - Upon request 
 KDGM-12-A-ER-J4 (1) - - - - - - - Upon request 
 KDGM-12-A-SR-J4 (1) - - - - - - - Upon request 
 KDGM-12-B-ER-J4 (1) - - - - - - - Upon request 
 KDGM-12-B-SR-J4 (1) - - - - - - - Upon request 
 KDGM-06-A-ER-EK (1) - - - - - - - Upon request 
 KDGM-06-A-SR-EK (1) - - - - - - - Upon request 
 KDGM-06-B-ER-EK (1) - - - - - - - Upon request 
 KDGM-06-B-SR-EK (1) - - - - - - - Upon request 
 KDGM-08-A-ER-EK (1) - - - - - - - Upon request 
 KDGM-08-A-SR-EK (1) - - - - - - - Upon request 
 KDGM-08-B-ER-EK (1) - - - - - - - Upon request 
 KDGM-08-B-SR-EK (1) - - - - - - - Upon request 
 KDGM-10-A-ER-EK (1) - - - - - - - Upon request 
 KDGM-10-A-SR-EK (1) - - - - - - - Upon request 
 KDGM-10-B-ER-EK (1) - - - - - - - Upon request 
 KDGM-10-B-SR-EK (1) - - - - - - - Upon request 
 KDGM-12-A-ER-EK (1) - - - - - - - Upon request 
 KDGM-12-A-SR-EK (1) - - - - - - - Upon request 
 KDGM-12-B-ER-EK (1) - - - - - - - Upon request 
 KDGM-12-B-SR-EK (1) - - - - - - - Upon request 
 KDGM-06-A-ER-J (1) - - - - - - - Upon request 
 KDGM-06-A-SR-J (1) - - - - - - - Upon request 
 KDGM-06-B-ER-J (1) - - - - - - - Upon request 
 KDGM-06-B-SR-J (1) - - - - - - - Upon request 
 KDGM-08-A-ER-J (1) - - - - - - - Upon request 
 KDGM-08-A-SR-J (1) - - - - - - - Upon request 
 KDGM-08-B-ER-J (1) - - - - - - - Upon request 
 KDGM-08-B-SR-J (1) - - - - - - - Upon request 
 KDGM-10-A-ER-J (1) - - - - - - - Upon request 
 KDGM-10-B-ER-J (1) - - - - - - - Upon request 
 KDGM-12-A-ER-J (1) - - - - - - - Upon request 
 KDGM-12-A-SR-J (1) - - - - - - - Upon request 
 KDGM-12-B-ER-J (1) - - - - - - - Upon request 
 KDGM-12-B-SR-J (1) - - - - - - - Upon request 
 KDGM-06-A-ER-R (1) - - - - - - - Upon request 
 KDGM-06-A-SR-R (1) - - - - - - - Upon request 
 KDGM-06-B-ER-R (1) - - - - - - - Upon request 
 KDGM-06-B-SR-R (1) - - - - - - - Upon request 
 KDGM-08-A-ER-R (1) - - - - - - - Upon request 
 KDGM-08-A-SR-R (1) - - - - - - - Upon request 
 KDGM-08-B-ER-R (1) - - - - - - - Upon request 
 KDGM-08-B-SR-R (1) - - - - - - - Upon request 
 KDGM-10-A-ER-R (1) - - - - - - - Upon request 
 KDGM-10-B-ER-R (1) - - - - - - - Upon request 
 KDGM-12-A-ER-R (1) - - - - - - - Upon request 
 KDGM-12-A-SR-R (1) - - - - - - - Upon request 
 KDGM-12-B-ER-R (1) - - - - - - - Upon request 
 KDGM-12-B-SR-R (1) - - - - - - - Upon request 
 KDGM-06-A-ER (1) - - - - - - - Upon request 
 KDGM-06-A-SR (1) - - - - - - - Upon request 
 KDGM-06-B-ER (1) - - - - - - - Upon request 
 KDGM-06-B-SR (1) - - - - - - - Upon request 
 KDGM-08-A-ER (1) - - - - - - - Upon request 
 KDGM-08-A-SR (1) - - - - - - - Upon request 
 KDGM-08-B-ER (1) - - - - - - - Upon request 
 KDGM-08-B-SR (1) - - - - - - - Upon request 
 KDGM-10-A-ER (1) - - - - - - - Upon request 
 KDGM-10-B-ER (1) - - - - - - - Upon request 
 KDGM-12-A-ER (1) - - - - - - - Upon request 
 KDGM-12-A-SR (1) - - - - - - - Upon request 
 KDGM-12-B-ER (1) - - - - - - - Upon request 
 KDGM-12-B-SR (1) - - - - - - - Upon request 
More about selected part:
3D-CAD Product page Experts PDF Quote request Price list myCatalog
Standard version in galvanized steel, suffix ES = stainless steel version. X = Version A,B(1) XX - Please tell us in the comments field of your order the desired dimensions for XX. Please note the minimum actual dimension X.