My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Detectable igubal® spherical bearing - Self-aligning, maintenance-free spherical bearings made of high-performance plastics

igubal® bearings can be found quickly in case of misuse or crash of the system through metal detectable material. Even the smallest fractions are thus detected using commercially available metal detection systems.
 
Advantages of igubal® detectable

Detectable

Insensitive to dust and dirt

Lubricant- and maintenance-free

Vibration-damping

Light weight

Corrosions-free

 
When to use it?

When particles should be detectable

When maintenance-free materials are required

When components of the dimensional series E and K should be used

When high compressive strength is required

When high elasticity is required

When not to use ?

When temperatures above +80°C prevail

When dimensions over 16 mm are needed

When rotation speeds in excess of 0.5 m/s should be implemented

igubal® spherical bearings product overview

igubal  
igubal® CL rod end bearing, detectable

germ  
igubal® clevis joint, detectable, mm

germf  
igubal® clevis joints with spring-loaded fixing clip, detectable, mm

gefm  
igubal® spring-loaded fixing clip, detectable, mm

igubal® spherical bearing application example