My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

igubal® clip-type spherical bearing ECLM

Special properties:

Very easy mounting by clip-on in the plate

No additional axial locking necessary

Extremely narrow installation space: Space-saving, thin-walled design

Maintenance-free iglidur® J spherical balls

 
 
 

Clip-type spherical bearing ECLM

Part No.:
Ø spherical ball d1 [mm]:
Load data
Order no. Maximum static short-term
pressure load
Maximum static long-term
pressure load
Weight    
  Radial Axial Radial Axial      
  [N] [N] [N] [N] [g]    
 ECLM-05-02 700 25 350 12.5 0.5 Upon request 
 ECLM-06-02 700 25 350 12.5 0.5 Upon request 
 ECLM-08-02 1000 25 500 12.5 0.5 Upon request 
 ECLM-10-03 1400 15 700 7 0.8 Upon request 
 ECLM-12-03 1800 20 900 10 0.8 Upon request 
 ECLM-16-03 2800 40 1400 20 1.1 Upon request 
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog
Dimensions [mm]
Order no. ø spherical ball Ball
width
ø outer ø flange sheet metal
thickness
Housing
width
Total
width
Tilt
angle
  d1
E10
B d2
±0,2
d3 y b1
±0,1
b2 alpha
 ECLM-05-02 5 6 12 13 2 3.9 6 25°
 ECLM-06-02 6 6 12 13 2 3.9 6 18°
 ECLM-08-02 8 6 14 15 2 3.9 6 16°
 ECLM-10-03 10 6 16 17 3 4.5 6.7 12°
 ECLM-12-03 12 6 18 19 3 4.5 6.7 12°
 ECLM-16-03 16 6 22 24 3 4.5 6.7 12°
More about selected part:
3D-CAD Product page Sample request Experts PDF Quote request Price list myCatalog