Linear guides for the small installation space

Whether narrow or flat, the drylin® miniature and low-profile guide systems were specifically developed to enable precise movements and positioning in small machines, vending machines and devices. Each linear system slides without lubrication and maintenance, ensuring absolute silence and remaining perfectly clean. With their easy mobility or defined displacement forces, they offer a wide range of options for applications with a small installation space.
drylin t miniature

Ask our expert

banner_questions_for_experts The igus® expert will gladly advise you – no strings attached.
Contact us here

drylin® T miniature guide samples

core box Convince yourself of our sample drylin® T miniature guide.
Request sample

Configurator

icon button Haven't found the right product yet? Configure your own linear unit.
Go to the configurator

Products for small installation spaces

drylin® W linear system

small installation space
  • Ready-to-install linear carriages in three lengths
  • 20% narrower than previous installation size (06-30)
  • Tested: static load capacity linear system Coy 1,680N
  • 100% lubrication-free due to "sliding instead of rolling"
drylin® W linear system – The smallest installation size

drylin® N

drylin n
  • Low installation height between 6 and 12mm
  • Lightweight
  • Rails anodised in silver or black
  • 4 rail widths from 17 to 80mm
More information

T miniature guide

TW-14-12
  • Linear carriage for installation size 09/12/15 with pretension
  • Coefficient of friction improved by up to 40% through iglidur® E3
  • Up to 30% more design freedom thanks to the 3:1 rule
  • 100% maintenance-free due to self-lubrication
More information

Pre-load prism slide

pre-load
  • 4 pre-load classes
  • Use also in hygienic environments
  • For bolted connections from below or via threaded pins
     
More information

Application examples

banner aigro

CompactChart

The CompactChart as an all-rounder compared to a normal flipchart with drylin® N rail and matching carriages from igus®.
To the article
Food truck

Food truck

Weather-resistant and space-saving with drylin® N. Nomes srl converted a normal truck into a food truck.
To the article

Variety with the modular construction kit principle

The benefits at a glance:

  • 14 rail profiles, 50 carriage versions
  • 100% free of maintenance and lubrication
  • Corrosion-resistant and hygienic
  • Wear-resistant
  • Resistant to dirt, dust and humidity
  • Extremely quiet operation
  • Up to 40% more cost-effective than recirculating ball bearing guides
To the drylin® W shop

sustainability

Sustainability

drylin® linear technology does not use a single drop of lubricating oil. In addition, our tribologically optimised materials produce less micro-abrasion than commercially available plastics. Longer service life also has a positive net effect on the environment.
More information

General information about drylin®