Welcome to the website of igus® PRT slewing ring bearings - your guide to the exciting new products of 2024!

Here you can find innovative solutions for your individual application. Our new products include the new PRT slewing ring bearing with a material combination that consists of 50% renewable raw material wood. We also present a slewing ring bearing made of stainless steel or aluminium sheet with a cost saving of up to 85% compared to our PRT-04 series. 

We stand for technological progress and sustainability - our motto "Tech up, cost down" is our guiding principle. In addition to the new products mentioned above, we also offer a wide range of special sizes and add-ons such as manual clamps and digital measuring systems for slewing ring ball bearings to meet your individual requirements.

Find out more about the latest iglidur® PRT slewing ring bearings and discover how our innovative solutions optimise your processes while helping to protect the environment. 

Tech up, cost down - with igus® slewing ring bearings you can achieve both.

PRT slewing ring bearings based on wood

PRT-02 series is characterised by a lightweight feature and low costs

The PRT-02-30-WPC product range consists of a wood-plastic combination with 50% wood and 50% plastic. This is the first time we are offering a material combination that consists of 50% renewable raw materials and requires no lubricants. 
Learn more

Product study for low-cost bearing solutions made of iglidur® J sliding elements and aluminium or stainless steel sheets

PRT-06-100: up to 85% more cost-effective compared to the PRT-04

The new PRT slewing ring bearing is particularly light, flat and cost-effective compared to the rest of our PRT series. At just 8mm, it is also only half as high as the slewing ring bearing of the PRT-04 series.
Learn more

Easily customisable with freely selectable spacing

PRT-04 with locking every 90 degrees as standard - NEW: freely selectable

The PRT-04 with locking mechanism enables precise adjustment of the slewing ring bearing, even under high loads. 
  • Maximum holding force of the locking bolt 350N
  • Compact and robust design
  • Part of the modular system of the PRT-04 series
Learn more

Stainless steel slewing rings with A181 sliding elements

PRT-04 with FDA compliance and EU10/2011 conformity

The PRT-04 with stainless steel rings is suited for heavy loads due to its high rigidity. Sliding elements made of iglidur® A181 give this PRT slewing ring bearing FDA conformity, so it can be used in sectors such as food and packaging.
Learn more

PRT-01 with adjustable torque

Up to 5Nm higher torque with PRT-01-30-ED

With our new PRT with adjustable torque you can increase the torque by up to 5Nm allowing a smooth operation and a certain self-locking degree. The slewing ring is based on our proven PRT-01-30. This means that our modular system has been extended to include the 01 series.
Learn more

PRT-04 CR

The dry room / cleanroom PRT

iglidur® PRT-04-100-CR - slewing ring bearing with dry room certification

Our iglidur® PRT-04-100-CR was specifically developed for cleanrooms. It offers the same technical specifications as the PRT-04-100 and also has lower particle emissions thanks to covering the outer rings.With the parameters 10kg load and 0.5m/s speed we get a result according to Class 3 and with a structure with a pivoting movement of 180° and 0.1m/s on Class 4. Quite recently, now also with additional certification for dry room. Tested in dry room and cleanroom for Air Purity Class 3 (according to ISO 14644-1), at 22°C room temperature, <1% humidity (dew point -40°C). Overall result ISO Class 7.

Low profile with customised PRT-04 dimensions

Universal diameters for type 04

With our PRT-04 modular system, you can not only draw on the large standard product range, but also expand the diameter up to 2,000mm according to your requirements. Select the right diameter for your application and benefit from the compact and space-saving design of our PRT-04 series.
Learn more

PRT-01-700

Slewing ring with a 700mm inner diameter

PRT-01-700 slewing ring with 700mm inner diameter

Our new PRT-01-700 can accommodate static loads of up to 32t and tilting moments of up to 10,000Nm. It is therefore a perfect addition to our standard product range. The slewing ring bearing comes as a ready-to-install solution and can be integrated directly into your application. The PRT can be used anywhere, and its lubrication-free sliding elements make it insensitive to dust and dirt. The housing is made of lightweight anodised aluminium. Its high rigidity suits it perfectly to heavy-duty applications. 

PRT ECO

PRT slewing ring bearing with regranulate content of at least 97%

iglidur® PRT-02-30-ECO – Sustainable performance

We use regranulates in our iglidur® PRT-02-30-ECO. They are especially sustainable because they are made from raw materials that have already been processed. The selected iglidur® P4 and iglidur® M260 materials work very well together and produce a long service life.  

PRT-04-100-CR

The cleanroom PRT according to ISO14644-1 Class 3 / 4

iglidur® PRT-04-100-CR – slewing ring bearings for cleanrooms

Our iglidur® PRT-04-100-CR was developed specifically for cleanrooms. It offers the same technical specifications as our PRT-04-100 and also has lower particle emissions thanks to coverings on the outer ring. 10kg of load and a speed of 0.5m/s gives us a Class 3 result, and a structure with a 180° pivoting movement and 0.1m/s gives us Class 4. 

iglidur PRT-05-15-PC

Optimised slewing ring bearing with a new design

iglidur® PRT-05-15-PC – Lightweight and durable

Our iglidur® PRT-05-15-PC slewing ring bearing consists of injection-moulded components that are inexpensive to manufacture and easy to assemble. The simple design ensures a light, strong structure. The materials used, iglidur® M260 and P4, have at least 97% regranulate content and offer a durable combination of materials. 

Universal sliding elements

Universal sliding elements

Sliding elements for tailor-made slewing rings

Our universal sliding elements achieve excellent coefficient of friction and wear, even with high loads. The flexible Z design allows them to be used for individual installation sizes. The crossbar connections allow them to be adjusted to different diameters. Their height can also be adjusted, so they can meet different tolerances. The sliding elements' symmetrical structure means that all load directions can be accommodated with just one component. The sliding elements require no lubrication or maintenance and are therefore perfectly suited for dry operation. 

Free white paper

White paper

The free information brochure presents the iglidur® PRT slewing ring bearing - the ideal solution for turning and rotating applications.

Request it now!

PRT Expert - configurator

Laptop with igus website

With just a few clicks, you can reach the iglidur® PRT expert, which will show slewing ring bearings suitable for your application and calculate their expected service life.

Go to the configurator

FAQ

PRT FAQ Here, we have compiled the most frequently asked questions about our iglidur® PRT slewing ring bearings for you.
Go to PRT FAQ