My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

xiros® slewing ring ball bearing: rotate axial loads precisely and safely


The dirt-resistant slewing ring ball bearings from igus are suitable for the absorption of axial loads in spite of their low weight. In particular in the food and chemical industry, the installed components are persistently contaminated on a daily basis. The absence of lubrication and the open architecture of the slewing ring ball bearings make it possible to wash the ball bearings easily without any loss of quality. Whether slewing ring ball bearings with stainless steel balls or glass balls: igus offers you cost-effective and FDA-compliant alternatives to metal solutions; from extremely small to very large diameters

xiros® slewing ring ball bearing with stainless steel balls

Slewing ring ball bearings with stainless steel balls

  • Max. speed: 1,250rpm
  • Maximum axial load capacity: 800N
  • Inner diameter: 60/100mm

Buy slewing ring ball bearings with stainless steel balls
xiros® slewing ring ball bearing with glass balls

Metal-free slewing ring ball bearing with glass balls

  • Max. speed: 1,250rpm
  • Maximum axial load capacity: 800N
  • Inner diameter: 60/100mm

Buy slewing ring ball bearings with glass balls
xiros® slewing ring bearing with outer drive ring

Slewing ring ball bearing with outer drive ring

  • Max. speed: 1,250rpm
  • Maximum axial load capacity: 600N
  • Inner diameter: 60mm

Buy slewing ring ball bearings with outer drive ring
xiros® slewing ring ball bearing with cage and stainless steel balls

Slewing ring ball bearing with cage & stainless steel balls

  • Max. speed: 1,250rpm
  • Maximum axial load capacity: 2.000N
  • Inner diameters: 40, 60, 100, 150mm

Buy slewing ring ball bearing with cage and stainless steel balls
xiros® slewing ring ball bearing with cage and glass balls

Slewing ring ball bearing with cage & glass balls

  • Max. speed: 1,250rpm
  • Maximum axial load capacity: 5.800N
  • Inner diameter: 400mm

Buy slewing ring ball bearing with cage and glass balls

Largest slewing ring ball bearing by igus for loads of up to 500kg

Special customer requests and wishes are often the driving force for innovations at igus. One example of this is the largest slewing ring ball bearing in the world by igus. It has 400 millimetre inner diameter, 600 millimetre outer diameter and is 40 millimetre high, and was constructed on the basis of a customer request in the chemical material flow industry. xiros stands for dry operating plastic ball bearings, which are characterised by their freedom from maintenance and low friction. For example, a load of 250 kilograms can be rotated with the XXL slewing ring ball bearing with a low drive torque of 15 newton metres. By dispensing with lubricants and due to the open design of the slewing ring ball bearing mounted on ball bearings, the customer can flush the bearings daily.

Turn heavy loads without lubrication by hand

Tested!

xiros bearings are put through their paces in the industry's largest test laboratory.

Ball bearings catalogue

The xiros ball bearings catalogue can be downloaded directly online!