Digitisation and data exchange have become indispensable in modern production. With only one core pair in the Single Pair Ethernet, igus offers you the possibility of a guaranteed future data exchange. Transmission rates of up to 1GBit/s are easily possible and the minimisation of the cable to only one pair of cores offers you further advantages. You can use the 25% thinner cable compared to the CAT5e cable (CFBUS.PUR.045) in a confined installation space. It saves a lot of space, which has a great influence on dynamic motion sequences in the machinery.
The newly developed, industrial-grade plug-in connectors from Yamaichi and Weidmüller offer an excellent shield connection and thus reduce electromagnetic interference (EMC). The company igus offers a chainflex type with a highly abrasion-resistant and notch-resistant PUR outer jacket, which is sold by the metre. All ready-to-connect Single Pair Ethernet (SPE) cables are 100% tested by igus and thus ensure safe and reliable data communication.
Part no. | Outer jacket material | Outer diameter (d) in mm | Cable structure | Bend radii | Price | ||
---|---|---|---|---|---|---|---|
CAT9471001 | PUR | 5,5 | (2x0,15)C | 12,5 x d | Upon request | ||
CAT9471002 | PUR | 5,5 | (2x0,15)C | 12,5 x d | Upon request | ||
CAT9471003 | PUR | 5,5 | (2x0,15)C | 12,5 x d | Upon request |