My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Sensors for smart energy chains

 

Production monitoring: predictive maintenance

Module: icom.plus

icom. plus/isense offline  
The module displays the initially calculated time of fault-free operation on the equipment monitor.

  • Module for the isense offline system
  • Display by means of the equipment monitor
  • Alarm function in the event of problems
  • Indication in good time that maintenance is necessary

Module: icom

icom module  
Due to digital networking, the module shows the length of time of fault-free operation in real time.

  • Continuous overview of the service life in real time, in all parts of the production plant thanks to "machine learning"
  • Module for the isense online system
  • Comparison with igus cloud via IoT
  • Indication of information through web dashboard or customer display
  • Definition of limits and alarm if limits are exceeded
  • Alarm output on dashboard and also by e-mail and SMS

Suitable sensors

EC.M

EC.M  
Sensor for movement on e-chains

  • Detects values such as acceleration, speed, temperature and cycles
  • Supplies data for calculation of the minimum fault-free operating time

EC.I

EC.I  
Non-contact measurement of e-chain wear

  • Integrated in the chain link, the component subjected to the greatest mechanical stress
  • Measures the wear of pin/bore connection in per cent, without contact occurring
  • Sends a signal if the specified limit is reached

EC.W

EC.W  
Sensor for energy chain abrasion

  • Measures wear at crossbar, pin/bore connection or liner, depending on the type of sensor
  • Compares specified algorithms with the real use data

EC.PP

EC.PP  
Sensor for position-sensitive push/pull force measurement

  • Positioning system integrated into e-chain
  • Supplies information on position-dependent push/pull forces
  • Position information from the application can be used for other purposes

Submit an enquiry for a smart project

Do you have an idea for a smart project or do you need further information on the use of smart plastics?
Our experts will be happy to provide you with all the help and advice you need.


Send us your enquiry for your smart project now