With the unique combination of lubrication-free plain and roller bearings, igus® offers a particularly smooth and cost-effective solution for linear guides. The technology, which is ideal for manual adjustments, enables a silent operation with applications such as machine doors, protective doors and moveable control panels. Due to the integrated rollers, low drive forces with a friction value of 0.1 µ can be achieved. The sliding elements made of iglidur® plastic absorb lateral and misuse forces. The roller bearings perfectly match various hard-anodised aluminium profiles from the drylin® W linear system.
- Particularly smooth operation
- Low-profile installation method possible
- Absorption of the misuse and lateral forces by the sliding elements
- No tangling
- Fitting linear rails
- Available in the installation sizes 10, 16 and 20