With two or three axes for quick pick & place tasks
The delta robots from igus are available with both two- or three-axis kinematics and therefore offer you the advantage of choosing between different sizes for the work area. According to the build-or-buy principle, you can decide for yourself whether you want to receive the delta robot as a modular kit or pre-assembled. Due to the very fast picking rate of 100/60 picks/min., typical areas of application for this type of robot are fast conveyor belt picking or sorting applications.
- Plug-and-play control hardware including free software
- As two- or three-axis kinematics
- Short delivery times