My contact person
igus® GmbH

Spicher Str. 1a

51147 Köln

+49 2203 9649 0
+49 2203 9649 222
Tech up & cost down
motion plastics for
renewable energy

Maintenance-free and reliable solutions for long-term energy generation


Generating energy, especially from renewable energy sources, requires reliable and durable technological solutions. In the process, the different systems are often exposed to extreme environmental conditions, such as UV radiation, fluctuations in temperature, strong winds, dirt and dust, and have to withstand these for years.
 
Tailored to the specific system, we offer you special solutions made of high-performance polymers, which can help you improve your technology, optimise your system and reduce costs.

Your benefits at a glance:

  • Maintenance-free and lubrication-free
  • UV-resistant
  • Insensitive to dirt and dust
  • Weather-resistant
  • Corrosion-free
  • Long predictable service life
  • Customised solutions


Industry solutions


3 highlights in a 3-minute video

Our innovations 2020 for the solar industry

Tech up, Cost down - for example with lubrication-free, customised pillow block bearings for one-axis solar trackers and rod end bearings for actuators.
 
You can find more information on these and further product innovations at our 400m2trade show stand. You can either explore it virtually, on your own or together with our industry expert. Make an appointment now for a guided virtual tour with individual consultation:

Book a digital tour now

Successful in use by our customers

Photovoltaic tracking systems

Withstand all weather conditions: plain bearings in PV trackers

Tracking systems by TecnoSun Solar Systems AG convince due to their cost efficiency thanks to low installation height. For the traction ring, the company required low-maintenance bearings that would withstand decades of operation in all sorts of weather conditions. At igus, they found what they were looking for: dry-running iglidur P plain bearings are maintenance-free, resistant to dirt and extreme weather conditions and withstand heavy loads, should they be covered in thick layers of snow.

Photovoltaic tracking systems

Clean bearing solutions for solar panel cleaning equipment

TG hyLIFT GmbH has developed a remote-controlled cleaner, which rolls along up to 100-metre long solar panels, removing fine dust, bird droppings and lichens. In the wheels, the engineers relied on media-resistant iglidur P plain bearings. In the rotating brush, wear-resistant igubal fixed flange bearings are used as they compensate for alignment errors and operate reliably, even when in continuous contact with water and detergents. Due to their dry operation, igus components are practically maintenance-free.



Consultas

I would be happy to answer your questions personally

Consulta y envíos

En persona:

De lunes a viernes de 7:00 a 20:00
Sábados de 8:00 a 12:00

Online:

24h