The right choice for oil-free applications
If cables in the energy chain are used in dry environments, choosing the right outer jacket material is crucial. Typical sectors for PVC cables include woodworking, packaging and material handling. In these areas of application, there is no high exposure to oils or cooling lubricants. With the current addition to the product range, we are supplementing the chainflex cable series CF210.UL (servo cable), CF886 (motor cable) and CF220.UL.H (hybrid cable). Thanks to the highly abrasion- and bend-resistant PVC outer jacket, the cables are ideal for moving e-chain applications in dry environments. Tested with a chainflex guarantee of up to 4 years.