My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Advantages of chainflex® pneumatic hoses

chainflex® pneumatic hoses for energy chains are hoses for heavy duty use. The pneumatic hoses are tested in e-chains® with many million cycles. The PU or PE pneumatic hoses are abrasion, oil and coolant resistant as well as halogen free. The chainflex® pneumatic hoses have external tolerances. chainflex® pneumatic hoses can even be used at high speeds and rapid accelerations as well as in cleanrooms and vacuums.

chainflex® pneumatic hoses - product overview

CF.Air - pneumatic hose

chainflex® CF.Air pneumatic hose  

for maximum load requirements

PU hose

Resistant to oils and coolants

Abrasion-resistant

Outside-toleranced

PVC-free/halogen-free

Minimum bending radius: 10 x diameter

CF.CleanAir - pneumatic hose

Pneumatic hose - Chainflex® CF.CleanAir  

for maximum load requirements

PE hose

Resistant to oils and coolants

highly abrasion-resistant

Outside-toleranced

PVC-free/halogen-free

Minimum bending radius: 10 x diameter

... No minimum order quantity, 1.040 types from stock, no cutting costs* ... (*up to 10 cuts of the same type)