My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

KRONES AG

Washing chain bearings

Main criteria for the application

Lowest coefficients of friction

Complete freedom from lubrication




The reduction of the drive power for bottle washing machines was an important achievement of the iglidur® RN plain bearings. And this was accomplished under the most difficult conditions such as 2-3% caustic soda at a temperature of 80°C.

iglidur® R

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® RN plain bearing 35 MPa -50°C / +120°C black 0,06-0,18

More on applied products here

Further interesting applications from extremely diverse areas can be found here.