My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Versatile liner: the first iglidur® tribo-tape

igus® Tribo-Tape liner is designed for versatile lining of tribologically challenged surfaces and shapes, for optimising movement within machine beds, etc. At a thickness of 0.5 - 1 mm (including the adhesive back + 0.15 mm), the space requirement is extremely low. The ease of use (the tape can simply be cut using scissors) and optional self-adhesive back of the liner open up almost endless possibilities for using it.

Lubrication and maintenance-free

Easy to cut

Adhesive version available

For small spaces

FDA-compliant (iglidur® A160)

With or without self-adhesive back


Typical application areas:Mechanical engineering, material handling, jig making, assembly technology, etc.

The iglidur® tribo-tape liner is also available with a self-adhesive back for quick and easy installation.With a self-adhesive back, iglidur® A160 / B160 / W160 can be used at temperatures up to 90 °C and V400 up to 200 °C.

 
iglidur® V400 tribo-tape liner  
Product range:
A180 tribo-tape liner  

Liner material: iglidur® A160

Low coefficients of friction

High wear resistance

-40 °C to +90 °C

FDA-compliant


The low-cost iglidur® A160 tape has very high wear resistance compared to plastic liners of a similar thickness.

Liner: iglidur® tribo-tape A160

Part No.:
Order number Film width
[mm]
Film thickness
[mm]
   
 A160-T-005-0020 20 0.5 - Upon request 
 A160-T-005-0020-G 20 0.71 with adhesive back Upon request 
 A160-T-005-0050 50 0.5 - Upon request 
 A160-T-005-0050-G 50 0.71 with adhesive back Upon request 
 A160-T-005-0100 100 0.71 - Upon request 
 A160-T-005-0100-G 100 0.71 with adhesive back Upon request 
 A160-T-005-0500 500 0.5 - Upon request 
 A160-T-005-0500-G 500 0.71 with adhesive back Upon request 
 A160-T-010-0500 500 1 - Upon request 
 A160-T-010-0500-G 500 1.21 with adhesive back Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Tribo-Tape B180 liner  

Material of the liner: iglidur® B160

Extreme wear resistance

Low coefficients of friction

-40 °C to +90 °C


Especially where the iglidur® tribo-tape is a visible part, the new black option now offers even more creative freedom. Furthermore the wear resistance compared to variants made of iglidur® A160 has been improved once again.

Liner: iglidur® Tribo-Tape B160

Part No.:
Order number Film width
[mm]
Film thickness
[mm]
   
 B160-T-005-0020 20 0.5 - Upon request 
 B160-T-005-0020-G 20 0.71 with adhesive back Upon request 
 B160-T-005-0050 50 0.5 - Upon request 
 B160-T-005-0050-G 50 0.71 with adhesive back Upon request 
 B160-T-005-0100 100 0.5 - Upon request 
 B160-T-005-0100-G 100 0.71 with adhesive back Upon request 
 B160-T-005-0500 500 0.71 - Upon request 
 B160-T-005-0500-G 500 0.71 with adhesive back Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Tribo-Tape W160 liner  

Material of the liner: iglidur® W160

Antibacterial

Low coefficients of friction

Easy to cut

Optional self-adhesive back

Standard width from stock

Individual widths from 20 to 500 mm


With its white colour and UV-stabilised additives, the new iglidur® W160 Tribo-Tape offers even more design freedom as a visual part. The anti-bacterial feature also offers advantages in areas like medical technology, where hygiene is critical.
Typical application areas:Mechanical engineering, plant construction, medical technology, shop construction

Liner: iglidur® Tribo-Tape W160

Part No.:
Order number Film width
[mm]
Film thickness
[mm]
   
 W160-T-005-0020 20 0.5 - Upon request 
 W160-T-005-0020-G 20 0.71 with adhesive back Upon request 
 W160-T-005-0050 50 0.5 - Upon request 
 W160-T-005-0050-G 50 0.71 with adhesive back Upon request 
 W160-T-005-0100 100 0.5 - Upon request 
 W160-T-005-0100-G 100 0.71 with adhesive back Upon request 
 W160-T-005-0120 120 0.5 - Upon request 
 W160-T-005-0500 500 0.5 - Upon request 
 W160-T-010-0500 500 1 - Upon request 
 W160-T-005-0500-G 500 0.71 with adhesive back Upon request 
 W160-T-010-0500-G 500 1 - Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Tribo-Tape V400 liner  

Material of the liner: iglidur® V400

Extreme wear resistance

Good media resistance

-40 °C (-50 °C without adhesive back) up to +180 °C


iglidur® V400 tape is not only wear resistant but also extremely media and temperature resistant. In fact, it has been proven in tests to be up to 10 times more wear resistant than special products for machine beds.

Liner: iglidur® tribo-tape V400

Part No.:
Order number Film width
[mm]
Film thickness
[mm]
   
 V400-T-005-0120 120 0.5 - Upon request 
 V400-T-005-0120-G 120 0.71 with adhesive back Upon request 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
Tribo  

Design custom Tribo-Tape:

Whether as a specially tailored by-the-metre product or freely designed prefabricated parts: We produce your desired product in desired width from our iglidur® Tribo-Tape.

A160 tribo-tape liner wear

Wear rotating against stainless steel pin (1.4305) F= 35 N, v= 0.5 m/min
 
Y = Wear/mass decrease [mg/km]
 
A = polycarbonate (PC)
B = compound liner
C = polyetheretherketone (PEEK)
D = polyetheretherketone (PEEK) mod. 1
E = polyetheretherketone (PEEK) mod. 2
F = polyethylene terephthalate (PET)
G = iglidur® A160

 
V400 tribo-tape liner wear

Wear rotating against stainless steel pin (1.4305) F= 35 N, v= 0,5 m/min
 
Y = Wear/mass decrease [mg/km]
 
A = iglidur® V400
B = PTFE-bronze Compound

 
Ordering key:
Tribo-tape ordering key  


 
Optional: with self-adhesive back
 
Width [mm]
 
Thickness [mm]
 
Tape
 
iglidur® material

Technical data

General properties Unit iglidur®
A160
iglidur®
V400
iglidur®
B160
iglidur®
W160
Testing method
Density g/cm³ 1,0 1,51 1,0 0,95
Colour blue white black white
Max. moisture absorption
at 23 °C / 50% r.h.
% weight 0,1 0,1 < 0,1 < 0,1 DIN 53495
Max. water absorption % weight 0,1 0,2 < 0,1 < 0,1
Coefficient of surface friction, dynamic, against steel µ 0,09 - 0,19 0,15 - 0,20 0,13 - 0,20 0,12 - 0,20
pv value, max. (dry) MPa x m/s 0,25 0,5 0,25 0,25

Mechanical properties
Modulus of elasticity MPa 1.151 4.500 852 799 DIN 53457
Flexural strength at 20 °C MPa 19 95 14 14 DIN 53452
Compressive strength MPa 37 47 37 37
Recommended max. surface pressure (20 °C) MPa 15 45 11 10
Shore-D hardness 60 74 59 58 DIN 53505

Physical and thermal properties
Max. long-term application temperature
(with self-adhesive back)
°C +90

+200
(+170)

+90 +90
Max. short-term application temperature
(with self-adhesive back)
°C +100 +240
(+170)
+100 +100
Lower application temperature
(with self-adhesive back)
°C -50 (-20) -50 (-20) -50 (-20) -50 (-20)
Heat conductivity [W/m x K] 0,30 0,24 0,32 0,30 ASTM C 177
Coefficient of thermal expansion (at 23 °C) [K-1 x 10-5] 11 3 11 11 DIN 53752

Electrical properties
Specific contact resistance Ωcm > 1012 > 1012 > 1012 > 1012 DIN IEC 93
Surface resistance Ω > 1012 > 1012 > 1012 > 1012 DIN 53482

 
Chemical resistance iglidur ® A160 iglidur ® V400 iglidur ® B160 iglidur ® W160
Alcohol + + + +
Hydrocarbons + + + +
Greases, oils without additives + + + +
Fuels + to 0 + + to 0 + to 0
Diluted acids + + + +
Strong acids + + + +
Diluted alkalines + + + +
Strong alkalines + - + +
Radiation Resistance [Gy] up to 1 x 105 2 x 104 1 x 105 1 x 105
+ resistant 0 limited resistance – not resistant