My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

ARBEITSKREIS STIRLINGMOTOR

Stirling engine

Main criteria for the application

Weight reduction

dry operation




An oil-free operation of the engine could be ensured only by the use of plastic plain bearings. Both the axial bearing of the displacement linkage and the glide coating of the piston and even the piston rings were made from the iglidur® W300 material. This allowed gaskets to be eliminated completely.

iglidur® W300

Article number: Max. stat. operation temperature Paint Coefficient of surface friction, dyn.
  surface pressure (20°C)     against steel (μ)
iglidur® W300 plain bearing 60 MPa -40°C / +180°C yellow 0,08-0,23

More on applied products here

Further interesting applications from extremely diverse areas can be found here.