My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

Harriston

Potato planting machines
 
 

Besides the high chemical resistance, the iglidur® J plain bearings offer a maintenance-free dry operation in this application. Thanks to the noise-dampening properties of the polymer bearings, they contribute to a significant noise reduction.


Part specification Max. static surface Operating temp. Paint Coefficient of sliding
  pressure (20°C)     friction against steel
iglidur® J plain bearing 35 MPa -50°C / +120°C yellow 0,06-0,18

Further interesting applications from extremely diverse areas can be found here.

Consulting

I would be happy to answer your questions personally

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h