Beverage filling machines
Increased service life
Deployment of new two-component polymer bearing was able to virtually double the service life.
After selection of your ZIP code, we designate the relevant staff to attend to you at once.
iglidur® plastic plain bearings from igus® are cost-effective, maintenance-free and lubrication-free, and extremely versatile: they are suitable for high volume automotive production, special machine construction, underwater applications or the food and tobacco industry. They can be employed in extreme temperatures and have a high chemical resistance. iglidur® plain bearings are available either from the catalogue range or as a tailor-made custom solution - no minimum order quantity! For more than 30 years, the RoHS-compatible iglidur® plain bearings have been a highly viable technical and economical alternative to metal plain bearings of all kinds.
Why choose iglidur®? Answers from 20 iglidur® customers
iglidur® plain bearings are manufactured from innovative high-performance plastics for a wide range of applications. In the igus® test laboratory all iglidur® plastics are tested intensively for coefficients of wear and friction. 10,000 tests per year provide the data base for the online service life calculator. In just four steps, the iglidur® expert system registers your requirements and then provides you with a comprehensive suitability and service life analysis of all iglidur® materials. The predicted service life offers high planning reliability and saves costs. In addition, you have the option to ask for free samples of iglidur® plain bearings.
100% maintenance and lubrication free
Corrosion-free and hygienic
Good edge-load resistance
Wear-resistant in dusty and dirty environments
Savings potential up to 40%
No minimum order value, minimum quantity 1
Ready for delivery in 24 - 48 h.
Service life can be calculated online
Low wear with many different shaft materials
Low coefficients of friction during dry operation
Vibration-dampening
Low moisture absorption
Wear resistant from -100°C to + 250°C in long-term operation
Excellent chemical resistance
High compressive strength
Very low moisture absorption
Manufactured according to your individual requirements
In the desired quantities from 1 to N
We will manufacture your part in the most cost-effective way for your specifications
Depending on the methods used, the first parts can be delivered within 24 hours
Discover and try out solutions for your application.
Simply enter application parameters and get the expected service life.
Monday to Friday from 7 am - 8 pm.Saturdays from 8 am- 12 pm.
24h