My contact person
Select location

After selection of your ZIP code, we designate the relevant staff to attend to you at once.

iglidur® piston rings

Piston rings - an alternative to PTFE tapes  
Why complicate things when it can be done differently?

This is how easy it can be: Replace elaborately stamped PTFE tape with a single clip-on guide ring, such as in lifting elements, control valves and fixtures. In addition to the standard iglidur® J product line, it is also possible to configure your desired piston ring from the entire iglidur® bearing product line for a wide variety of application conditions.
 
Special properties

Easy to install

cost-effective

More wear-resistant than PTFE-strips

Higher load capacity

Defined variables

Different materials, e.g. iglidur® J, J350…

When to use piston rings?

When piston rings with excellent wear properties are required

When simple assembly is of great importance

When high edge loads occur

When tailor-made solutions based on iglidur® materials are required


 
When not to use piston rings?

When the piston rings should seal simultaneously

When different diameters should be covered by one part

 

Find your specific piston ring quickly and conveniently:


iPad  

Now also available for download from iTunes free of charge as an iOS iPad app.

Installation recommendations pistons

Installation recommendations pistons

 
Installation recommendations pistons

installation recommendations for housings

 
Installation recommendations pistons  

Installation recommendations for housings

Dimensions [mm] dS
(h-tolerant)
[mm]
dG
(H-tolerant)
[mm]
bg
 
[mm]
Nominal diameters dS = d1 dG = d2 bG = b1 +0,2
       
Installation recommendations for pistons
Dimensions [mm] dG
(h-tolerant)
[mm]
dH
(H-tolerant)
[mm]
bg
 
[mm]
Nominal diameters dG = d1 dH = d2 bG = b1 +0,2
       

The standard piston ring product range in iglidur® J:
Part. No.   Inner Ø Outer Ø Piston ring width Gaps width Slotted bevel    
    d1
[mm]
d2
[mm]
b1
[mm]
b2
[mm]
± 0,5mm
T
[°]
   
 JPRM-0608-06 - 6 8 6 1 0 2.19 USD 
 JPRM-0810-10 - 8 10 10 1 0 2.31 USD 
 JPRM-1012-054 - 10 12 5.4 2.5 20 2.31 USD 
 JPRM-1214-054 - 12 14 5.4 2.5 0 2.31 USD 
 JPRM-1315-054 - 13 15 5.4 2.5 0 Upon request 
 JPRM-1416-054 - 14 16 5.4 2.5 0 2.43 USD 
 JPRM-1416-10 - 14 16 10 1 20 2.79 USD 
 JPRM-1618-054 - 16 18 5.4 2.5 20 2.79 USD 
 JPRM-1722-054 - 17 22 5.4 1 25 3.89 USD 
 JPRM-2023-054 - 20 23 5.4 2.5 20 3.65 USD 
 JPRM-2528-054 - 25 28 5.4 2.5 20 3.77 USD 
 JPRM-2832-10 - 28 32 10 1 20 5.47 USD 
 JPRM-2832-20 - 28 32 20 1 20 6.80 USD 
 JPRM-2833-054 - 28 33 5.4 1 25 4.98 USD 
 JPRM-3034-054 - 30 34 5.4 2.5 20 8.75 USD 
 JPRM-3539-054 - 35 39 5.4 2.5 20 8.75 USD 
 JPRM-3540-054 - 35 40 5.4 1 25 9.72 USD 
 JPRM-4044-054 - 40 44 5.4 2.5 20 9.96 USD 
 JPRM-4550-054 - 45 50 5.4 2.5 20 10.08 USD 
 JPRM-4550-10 - 45 50 10 2 0 11.30 USD 
 JPRM-5055-054 - 50 55 5.4 2.5 20 10.57 USD 
 JPRM-5055-10 - 50 55 10 2 0 11.91 USD 
 JPRM-5863-095 - 58 63 9.5 1 25 12.27 USD 
 JPRM-6065-054 - 60 65 5.4 2.5 20 10.81 USD 
 JPRM-7075-054 - 70 75 5.4 2.5 20 11.18 USD 
More about selected part:
3D-CAD Product page Sample request PDF Quote request Price list myCatalog
JPRM-5863-095 b1 = 9,5 (-0,22)

Before:

PTFE tapes instead of piston rings  

with piston rings:

Solutions with piston rings  

Piston rings as desired Piston rings in desired material and dimensions based on the entire iglidur® bearings catalog range Available in a maximum of ten days, economically produced by injection molding and machined to the required dimensions. Preferred iglidur® materials:

Preferred iglidur® materials:

iglidur® J: universel

iglidur® A180: FDA-compliant

iglidur® J4: Low cost

iglidur® J350: > +90°C

iglidur® X: chemicals, high temperatures

Structure of the order number

Piston ring part number structure  


 
b1: Desired length
 
Inner and outer Ø (d1 and d2) made using standard plain bearings*
M for metric
 
PRfor piston ring
 
iglidur® desired material
 

Piston rings  
Piston rings