igus plain bearings online shop

Our plain bearings made of technical iglidur plastics ensure the best running performances, long service life and lowest friction values without the use of additional lubrication. Whether dirt and dust, water or high temperatures are involved, in our online shop for plastic bushings you will find the right material for your application and the right design.

 
Flanged bearing

Flanged bearings

Ø3 - Ø195mm from stock
Customised dimensions configurable
Sleeve bearings

Sleeve bearings

Ø1.5 - Ø150mm from stock
Customised dimensions configurable
Thrust washer

Thrust washers

Ø8 - Ø114mm from stock
Customised dimensions configurable
Guide ring

Guide rings

Ø4 - Ø80mm from stock
Customised dimensions configurable
Clip bearing

Clip bearings

Ø8 - Ø25mm from stock
Customised dimensions configurable
Flange bushing

Two hole flange bearings

Ø10 - Ø35mm from stock
Customised dimensions configurable
Double flange bearing

Double flange bearing

Ø12mm from stock
Customised dimensions configurable
Disc spring

Disc spring

Ø5.2 - Ø20.4mm from stock
Customised dimensions configurable
Split bearings

Split bearings

Ø4 - Ø25mm from stock
Customised dimensions configurable
Pre-loaded two hole flange bearing

Pre-loaded two hole flange bearings

Ø10 - Ø20mm from stock
Customised dimensions configurable
iglidur split bearings with anti-rotation feature

Split bearings with anti-rotation feature

Ø4 - Ø14mm from stock
Customised dimensions configurable
Clearance-free, pre-loaded flanged bearing

Clearance-free, pre-loaded flanged bearing

Ø8 - Ø20mm from stock
Customised dimensions configurable

Our best-selling products

iglidur J plain bearings

Plain bearings made of iglidur J

  • Low coefficient of friction during dry operation
  • Resistant to edge pressure
  • Mould resistant according to DIN EN ISO 846
iglidur G flanged bearing

Flanged bearing made of iglidur G

  • Resistant to shocks and impacts
  • Particularly resistant to dirt and dust
  • Excellent price-performance ratio
Thrust washer made of iglidur GLW

Thrust washers made of iglidur X

  • Suitable for high temperatures
  • Suitable for static loads up to 150MPa
  • Chemical resistance
Two hole flange bearings

Two hole flange bearing made of iglidur A180

  • For use in medical devices
  • Suitable for contact with food
  • Very abrasion-resistant
Clip bearing made of iglidur M250

Clip bearing made of iglidur M250

  • Fogging behaviour according to DIN 75201-B
  • Good vibration dampening
  • Particularly resistant to dirt and dust
Guide ring made of iglidur A181

Guide rings made of iglidur A181

  • FDA- and EU10/2011-compliant
  • High media resistance
  • Low moisture absorption

Your advantages in the igus plain bearing online shop

Delivery time

Available in 24 hours

We can supply 10,000 sizes directly from stock. To ensure fast delivery for you at all times, we ship our plain bearing bushings from more than 73 countries worldwide.
Hand bearing with iglidur plain bearings

Largest selection

You will find a large selection of different plain bearing designs in our online shop. If the dimensions you require are not available, the price for a customised plain bearing will be displayed immediately.
Cost-effective iglidur bearings with no minimum order quantity

Low-priced with no minimum order quantity

We have no minimum order value and no surcharges for small quantities. You can buy plain bearings with no minimum order quantity from us. Whether catalogue parts or custom-made products.